Pull Handles
stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 397.80 | 0% |
| 3-4 | £ 377.91 | 5% |
| 5-9 | £ 358.02 | 10% |
| 10+ | £ 338.13 | 15% |
Handle shank: cast stainless steel, G-X7 CrNiMoNb 18 10. Glass blasted, satin matt finish.
Connecting tube: stainless steel, X5 CrNi189, 1.4301. Ground and blasted.
Packing ring: food quality silicon rubber.
Standard mounting type (front or rear): with hex screws to DIN 933, M 8x25, washers & nuts.
Safety mounting type (rear only): with bolts to DIN603, M8x25, washers & nuts.
Long term temperature resistance -60°C to + 200°C. Minimum stress resistance >1000N.
Ideal for use in food industry applications.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































