Pull Handles
stainless steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 170.88 | 0% |
3-4 | £ 162.34 | 5% |
5-9 | £ 153.79 | 10% |
10+ | £ 145.25 | 15% |
Round stainless steel X12 CrNiS 18 8, material no. 1.4305. Finish: ground and brushed for a matt finish.
Front mounting: supplied with hex screws DIN 933 and washers.
Rear mounting: supplied with mounting adapter and suitable nuts and washer. Minimum stress resistance >1000N.
Where maximum load-bearing capacity is required. Other dimensions on request.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com