Pull Handles
aluminium, clean line
Units | Price/unit after discount | Applied Discount |
1-4 | £ 44.95 | 0% |
5-9 | £ 42.70 | 5% |
10-19 | £ 40.46 | 10% |
20-49 | £ 38.21 | 15% |
50+ | £ 33.71 | 25% |
Handle shank: polyamide (PA 6), glass bead reinforced, semi -gloss in RAL9002 grey white.
Handle tube: aluminium section, ALMgSi 0,5, Ø30x1,5mm, powered coated in RAL9002 grey white.
Tube holder and tube cap: polyamide PA6 glass ball reinforced in similar RAL colour shade.
Non detatchable blind rivet nuts ensure that the handle tube cannot be torn out of its connection to the shank. Minimum stress resistance 800N.
Especially suited for food and medical industries. All handle lengths and RAL shades are available on request.