Cam Lock - fixed grip
clip fixing
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.73 | 0% |
20-49 | £ 3.36 | 10% |
50-99 | £ 3.17 | 15% |
100-499 | £ 2.80 | 25% |
500+ | £ 2.42 | 35% |
Body & insert: die cast zinc, bright chrome plated.
Fixed grip: zinc.
Supplied with: Nuts, Cam and Keys: two per lock.
Ideal for use in metal cabinets, drawers and machinery covers etc.
Due to compact size of cam and lock body there is no need to remove cam during installation.
Keyed to differ model has a max. 100 key combinations.
Type Three - 90° key rotation, key non-removable when in unlocked position.
Quarter-turn opening. Locks have dust cover.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com