Paddle Latches
push to close - slam
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 19.21 | 0% |
| 20-49 | £ 17.29 | 10% |
| 50-99 | £ 16.33 | 15% |
| 100-499 | £ 14.41 | 25% |
| 500+ | £ 12.49 | 35% |
Body and Handle: steel, black powder coated.
Cylinder lock: die cast zinc, zinc plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Stud fixing type has 4 off M 6 welded studs for rear mounting with M 6 nuts (not supplied).
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































