Friction Torque Hinges
screw mount - s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 6.63 | 0% |
10-19 | £ 5.97 | 10% |
20-49 | £ 5.64 | 15% |
50-99 | £ 5.30 | 20% |
100+ | £ 4.97 | 25% |
Body: polyacetal.
Caps: polypropylene.
Pin: AISI 304 stainless steel.
Holds doors open at 4x90° positions without secondary mechanical support.
Holding force approx. 5Kgf.cm.
Suitable for medical, food processing and factory automation machines.