Keys - Flexi-Sys
for cam latches & locks
Price & Availability | Article | Insert driver | Type | d1 | l1 | w1 | w2 | |||||||||||||||||||||
A0102.AW0006 | Square 6 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 154 Need more? Please call us.
Insert driver Square 6 Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0010 | Square 7 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
Insert driver Square 7 Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0020 | Square 8 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Square 8 Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0040 | Triangle 7 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 0.77 per unit (click for quantity discounts) Ready to despatch 1926 Need more? Please call us.
Insert driver Triangle 7 Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0050 | Triangle 8 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 8 Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0055 | Triangle 9 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 79 Need more? Please call us.
Insert driver Triangle 9 Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0060 | 3mm Double Bit | Type One | 9 | 70.0 | 49 | 13.2 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 136 Need more? Please call us.
Insert driver 3mm Double Bit Type Type One d1 9 l1 70.0 w1 49 w2 13.2 | ||||||||||||||||||||||||||||
A0102.AW0070 | 4mm Double Bit | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver 4mm Double Bit Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0090 | 8mm Hex Pin | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver 8mm Hex Pin Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0100 | 10mm Hex Socket | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 334 Need more? Please call us.
Insert driver 10mm Hex Socket Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0206 | Square 6 | Type two | 9 | 32.0 | 30 | 11.0 | ||||||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Insert driver Square 6 Type Type two d1 9 l1 32.0 w1 30 w2 11.0 |
Die cast zinc.
Keys for our range of cam latches. For slot type cam latches no special key required - simply use flat head screwdriver.
Note: For part A1661.AW0006 (Square 6) use key A0102.AW0206 only.
Sold subject to pack quantity.