Keys - Flexi-Sys
for cam latches & locks
Price & Availability | Article | Type | Length l | h1 | ||||||||||||||||||
A0325.AW1070 | Rod One | 760 | - | |||||||||||||||||||
£ 3.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod One Length l 760 h1 - | ||||||||||||||||||||||
A0325.AW0800 | Rod Guide | - | 3.6 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod Guide Length l - h1 3.6 | ||||||||||||||||||||||
A0325.AW0900 | Rod Catcher | - | - | |||||||||||||||||||
£ 1.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod Catcher Length l - h1 - |
Rod: steel, zinc plated.
Rod Guides One: polyamide, PA6.
Rod Catcher: die cast zinc, black.
For use with cam latches & locks, making a full 3-point latching system. Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods, rod guides and rod catcher separately.