Keys - Flexi-Sys
for cam latches & locks
Price & Availability | Article | Material | ||||||||||||||||||
A0440.AW0010 | Steel - Black Coated | |||||||||||||||||||
£ 1.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Steel - Black Coated | ||||||||||||||||||||
A0440.AW0020 | Stainless Steel | |||||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material Stainless Steel |
Steel, black coated or stainless AISI 304.
Prevents access to the fastener. Can be locked with a suitable padlock (max shakle dia. 11mm). Alternatively use 2 fasteners and a steel bar to prevent actuation of lock.
For use with flexi-system cut out. Installs under the latch. Note when converter used the cam latch useful body length "lh" is reduced by 2mm. This is important in relation to selection of suitable cam.