Keys - Flexi-Sys
for cam latches & locks
Price & Availability | Article | Type | Rotation radius | ts | |||||||||||||||||||||
A0224.AW0010 | One | 28 | 4 | ||||||||||||||||||||||
£ 0.77 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
Type One Rotation radius 28 ts 4 | |||||||||||||||||||||||||
A0224.AW0020 | Two | 23 | 4 | ||||||||||||||||||||||
£ 0.63 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
Type Two Rotation radius 23 ts 4 |
Steel, zinc plated.
Hooked cam gives rotation of 360°. Suitable for push - pull type cabinet doors. Allows securing to fixed point or plate within frame.
Reversing the cam gives both clockwise and anticlockwise hooking action.
Suitable for flexi system latches.