Price & Availability | Article | Type | Length | a | h1 | Weld screw | ||||||||||||||||||
A0321.AW1118 | Rod One | 1000 | 18.5 | - | - | |||||||||||||||||||
£ 3.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod One Length 1000 a 18.5 h1 - Weld screw - | ||||||||||||||||||||||||
A0321.AW1122 | Rod One | 1000 | 22.5 | - | - | |||||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod One Length 1000 a 22.5 h1 - Weld screw - | ||||||||||||||||||||||||
A0321.AW1127 | Rod One | 1000 | 27.5 | - | - | |||||||||||||||||||
£ 4.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod One Length 1000 a 27.5 h1 - Weld screw - | ||||||||||||||||||||||||
A0321.AW1135 | Rod One | 1000 | 35.0 | - | - | |||||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod One Length 1000 a 35.0 h1 - Weld screw - | ||||||||||||||||||||||||
A0321.AW0800 | Guide One | - | - | 3.6 | M 6x16 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Guide One Length - a - h1 3.6 Weld screw M 6x16 | ||||||||||||||||||||||||
A0321.AW0820 | Guide Two | - | - | 3.6 | M 6x16 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Guide Two Length - a - h1 3.6 Weld screw M 6x16 |
Rod: steel, zinc plated. With nylon or PA6 rollers.
Rod guides One and Two: polyamide, PA6.
For use with cam latches & locks, making a full 3-point latching system. Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods and guides separately.