Keys - Flexi-Sys
for cam latches & locks
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 0.49 | 0% |
| 20-49 | £ 0.44 | 10% |
| 50-99 | £ 0.42 | 15% |
| 100-499 | £ 0.37 | 25% |
| 500+ | £ 0.32 | 35% |
Rod: steel, zinc plated. With nylon or PA6 rollers.
Rod guides One and Two: polyamide, PA6.
For use with cam latches & locks, making a full 3-point latching system. Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods and guides separately.