Price & Availability | Article | ch | cl | Where lh = 18 h = | Where lh = 18,5 h = | Where lh = 20 h = | Where lh = 25 h = | Where lh = 30 h = | Where lh = 40 h = | Where lh = 50 h = | Where lh = 60 h = | |||||||||||||||||||||
A0261.AW0200 | 0 | 25 | 18 | 18.5 | 20 | 25 | 30 | 40 | 50 | 60 | ||||||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
ch 0 cl 25 Where lh = 18 h = 18 Where lh = 18,5 h = 18.5 Where lh = 20 h = 20 Where lh = 25 h = 25 Where lh = 30 h = 30 Where lh = 40 h = 40 Where lh = 50 h = 50 Where lh = 60 h = 60 | ||||||||||||||||||||||||||||||||
A0261.AW0206 | 6 | 25 | 24 | 24.5 | 26 | 31 | 36 | 46 | 56 | 66 | ||||||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 76 Need more? Please call us.
ch 6 cl 25 Where lh = 18 h = 24 Where lh = 18,5 h = 24.5 Where lh = 20 h = 26 Where lh = 25 h = 31 Where lh = 30 h = 36 Where lh = 40 h = 46 Where lh = 50 h = 56 Where lh = 60 h = 66 | ||||||||||||||||||||||||||||||||
A0261.AW0296 | -6 | 25 | 12 | 12.5 | 14 | 19 | 24 | 34 | 44 | 54 | ||||||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
ch -6 cl 25 Where lh = 18 h = 12 Where lh = 18,5 h = 12.5 Where lh = 20 h = 14 Where lh = 25 h = 19 Where lh = 30 h = 24 Where lh = 40 h = 34 Where lh = 50 h = 44 Where lh = 60 h = 54 | ||||||||||||||||||||||||||||||||
A0261.AW0307 | 7 | 30 | 25 | 25.5 | 27 | 32 | 37 | 47 | 57 | 67 | ||||||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
ch 7 cl 30 Where lh = 18 h = 25 Where lh = 18,5 h = 25.5 Where lh = 20 h = 27 Where lh = 25 h = 32 Where lh = 30 h = 37 Where lh = 40 h = 47 Where lh = 50 h = 57 Where lh = 60 h = 67 |
Steel, zinc plated.
Use formula to calculate ch (required cam off-set), and select from product table below;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see individual latch/lock product table).
Refer to installation drawing below.
With projection type ensures correct location and prevents cam rotating over 45°. See cam selection chart for specific latch/lock suitability.
Sold subject to pack quantity.