Keys - Flexi-Sys
for cam latches & locks
Price & Availability | Article | To suit flexi-system fastener | |||||||||||||||||||||
A0352.AW0028 | 22,2 Dia Installation Cut Out | ||||||||||||||||||||||
£ 0.63 per unit (click for quantity discounts) Ready to despatch 222 Need more? Please call us.
To suit flexi-system fastener 22,2 Dia Installation Cut Out |
Body: polyamide DIN-EN ISO 1043-1 PA 6 GFR 30, black.
Suitable for all Flexi-System latches with cut-out of 22,2 dia. / 20,2 square. Please order cam latch/lock separately, see parts A1002 to A1252.
Note when finger pull used the cam latch useful body length 'lh' is reduced by 2mm. This is important in relation to selection of suitable cam.
Sold subject to pack quantity.