Keys - Flexi-Sys
for cam latches & locks
Price & Availability | Article | Insert driver | Type | d1 | l1 | w1 | w2 | |||||||||||||||||||||
A0102.AW0020 | Square 8 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
Insert driver Square 8 Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0050 | Triangle 8 | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 8 Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0070 | 4mm Double Bit | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver 4mm Double Bit Type Type One d1 9 l1 74.5 w1 49 w2 13.8 | ||||||||||||||||||||||||||||
A0102.AW0090 | 8mm Hex Pin | Type One | 9 | 74.5 | 49 | 13.8 | ||||||||||||||||||||||
£ 1.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver 8mm Hex Pin Type Type One d1 9 l1 74.5 w1 49 w2 13.8 |
Die cast zinc.
Keys for our range of cam latches. For slot type cam latches no special key required - simply use flat head screwdriver.
Note: For part A1661.AW0006 (Square 6) use key A0102.AW0206 only.
Sold subject to pack quantity.