Keys - Flexi-Sys
for cam latches & locks
Price & Availability | Article | Insert driver | f | l | w | ||||||||||||||||||
A0103.AW0040 | 7mm Triangle | 40 | 41.5 | 40 | |||||||||||||||||||
£ 0.84 per unit (click for quantity discounts) Ready to despatch 647 Need more? Please call us.
Insert driver 7mm Triangle f 40 l 41.5 w 40 | |||||||||||||||||||||||
A0103.AW0006 | 6mm Square | 40 | 41.5 | 40 | |||||||||||||||||||
£ 1.21 per unit (click for quantity discounts) Ready to despatch 89 Need more? Please call us.
Insert driver 6mm Square f 40 l 41.5 w 40 | |||||||||||||||||||||||
A0103.AW0010 | 7mm Square | 40 | 41.5 | 40 | |||||||||||||||||||
£ 0.84 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
Insert driver 7mm Square f 40 l 41.5 w 40 | |||||||||||||||||||||||
A0103.AW0020 | 8mm Square | 40 | 41.5 | 40 | |||||||||||||||||||
£ 0.84 per unit (click for quantity discounts) Ready to despatch 62 Need more? Please call us.
Insert driver 8mm Square f 40 l 41.5 w 40 |
Body: plastic.
Keys for our range of cam latches. For slot type cam latches no special key required - simply use flat head screwdriver.
Sold subject to pack quantity.