| Units | Price/unit after discount | Applied Discount | 
| 1-19 | £ 0.65 | 0% | 
| 20-49 | £ 0.59 | 10% | 
| 50-99 | £ 0.55 | 15% | 
| 100-499 | £ 0.49 | 25% | 
| 500+ | £ 0.42 | 35% | 
Steel, zinc plated.
Use formula to calculate ch (required cam off-set), and select from product table below;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see individual latch/lock product table).
Refer to installation drawing below.
Suitable for Flexi-System latches. "With projection" type ensures correct location and prevents cam rotating over 45°. See cam selection chart for specific latch/lock suitability.
Sold subject to pack quantity.