Units | Price/unit after discount | Applied Discount |
1-49 | £ 0.56 | 0% |
50-99 | £ 0.50 | 10% |
100-199 | £ 0.45 | 20% |
200-499 | £ 0.42 | 25% |
500-999 | £ 0.39 | 30% |
1000+ | £ 0.34 | 40% |
Steel, zinc plated.
Use formula to calculate ch (required cam off-set), and select from product table below;
ch =h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see individual latch/lock product table).
Refer to installation drawing above.
Suitable for adjustable grip mini compression cam latches A1660 and A1666. See cam selection chart for specific latch/lock suitability.
Sold subject to pack quantity.
Installation hole is rectangular 6mmx4mm.
Please note due to design of the single point cam, it is not possible to use +ve offset cam in reverse/upside down as it results in a clash with the body of the cam latch- making it inoperable.