Price & Availability | Article | Type | ch | cl | l | ts | Where lh = 22,5 min. h = | |||||||||||||||||||||
A0234.AW0301 | +ve offset | 1 | 23 | 10 | 2.8 | 23.5 | ||||||||||||||||||||||
£ 0.53 per unit (click for quantity discounts) Ready to despatch 1751 Need more? Please call us.
Type +ve offset ch 1 cl 23 l 10 ts 2.8 Where lh = 22,5 min. h = 23.5 | ||||||||||||||||||||||||||||
A0234.AW0303 | +ve offset | 4 | 23 | 10 | 2.8 | 26.5 | ||||||||||||||||||||||
£ 0.56 per unit (click for quantity discounts) Ready to despatch 177 Need more? Please call us.
Type +ve offset ch 4 cl 23 l 10 ts 2.8 Where lh = 22,5 min. h = 26.5 | ||||||||||||||||||||||||||||
A0234.AW0307 | +ve offset | 7 | 23 | 10 | 2.8 | 29.5 | ||||||||||||||||||||||
£ 0.56 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
Type +ve offset ch 7 cl 23 l 10 ts 2.8 Where lh = 22,5 min. h = 29.5 | ||||||||||||||||||||||||||||
A0234.AW0310 | +ve offset | 10 | 23 | 10 | 2.8 | 32.5 | ||||||||||||||||||||||
£ 0.56 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
Type +ve offset ch 10 cl 23 l 10 ts 2.8 Where lh = 22,5 min. h = 32.5 | ||||||||||||||||||||||||||||
A0234.AW0313 | +ve offset | 13 | 23 | 10 | 2.8 | 35.5 | ||||||||||||||||||||||
£ 0.56 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
Type +ve offset ch 13 cl 23 l 10 ts 2.8 Where lh = 22,5 min. h = 35.5 | ||||||||||||||||||||||||||||
A0234.AW0316 | +ve offset | 16 | 23 | 10 | 2.8 | 38.5 | ||||||||||||||||||||||
£ 0.65 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
Type +ve offset ch 16 cl 23 l 10 ts 2.8 Where lh = 22,5 min. h = 38.5 | ||||||||||||||||||||||||||||
A0234.AW0320 | +ve offset | 20 | 23 | 10 | 2.8 | 42.5 | ||||||||||||||||||||||
£ 0.65 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us.
Type +ve offset ch 20 cl 23 l 10 ts 2.8 Where lh = 22,5 min. h = 42.5 | ||||||||||||||||||||||||||||
A0234.AW0323 | +ve offset | 23 | 23 | 10 | 2.8 | 45.5 | ||||||||||||||||||||||
£ 0.65 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
Type +ve offset ch 23 cl 23 l 10 ts 2.8 Where lh = 22,5 min. h = 45.5 | ||||||||||||||||||||||||||||
A0234.AW6316 | -ve offset | -16 | 23 | 11 | 2.8 | 6.5 | ||||||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 81 Need more? Please call us.
Type -ve offset ch -16 cl 23 l 11 ts 2.8 Where lh = 22,5 min. h = 6.5 | ||||||||||||||||||||||||||||
A0234.AW6314 | -ve offset | -14 | 23 | 11 | 3 | 8.5 | ||||||||||||||||||||||
£ 0.66 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
Type -ve offset ch -14 cl 23 l 11 ts 3 Where lh = 22,5 min. h = 8.5 | ||||||||||||||||||||||||||||
A0234.AW6324 | -ve offset | -24 | 23 | 11 | 3 | -1.5 | ||||||||||||||||||||||
£ 0.65 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
Type -ve offset ch -24 cl 23 l 11 ts 3 Where lh = 22,5 min. h = -1.5 |
Steel, zinc plated.
Use formula to calculate ch (required cam off-set), and select from product table below;
ch =h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see individual latch/lock product table).
Refer to installation drawing above.
Suitable for adjustable grip mini compression cam latches A1660 and A1666. See cam selection chart for specific latch/lock suitability.
Sold subject to pack quantity.
Installation hole is rectangular 6mmx4mm.
Please note due to design of the single point cam, it is not possible to use +ve offset cam in reverse/upside down as it results in a clash with the body of the cam latch- making it inoperable.