| Price & Availability | Article | Type | ch | cl | l | ts | w1 | |||||||||||||||||||||
| A0240.AW0004 | With Projection | 4 | 45 | 20 | 4 | 36 | ||||||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type With Projection ch 4 cl 45 l 20 ts 4 w1 36 | ||||||||||||||||||||||||||||
| A0240.AW0014 | With Projection | 14 | 45 | 20 | 4 | 36 | ||||||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type With Projection ch 14 cl 45 l 20 ts 4 w1 36 | ||||||||||||||||||||||||||||
| A0240.AW0140 | W/o Projection | 14 | 45 | 20 | 4 | 36 | ||||||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type W/o Projection ch 14 cl 45 l 20 ts 4 w1 36 | ||||||||||||||||||||||||||||
| A0240.AW0220 | W/o Projection | 22 | 45 | 20 | 4 | 36 | ||||||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type W/o Projection ch 22 cl 45 l 20 ts 4 w1 36 | ||||||||||||||||||||||||||||
| Price & Availability | Article | w2 | Where lh = 18 h = | Where lh = 18,5 h = | Where lh = 20 h = | Where lh = 25 h = | Where lh = 30 h = | Where lh = 40 h = | Where lh = 50 h = | Where lh = 60 h = | |||||||||||||||||||||
| A0240.AW0004 | 20 | 22 | 22.5 | 24 | 29 | 34 | 44 | 54 | 64 | ||||||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w2 20 Where lh = 18 h = 22 Where lh = 18,5 h = 22.5 Where lh = 20 h = 24 Where lh = 25 h = 29 Where lh = 30 h = 34 Where lh = 40 h = 44 Where lh = 50 h = 54 Where lh = 60 h = 64 | |||||||||||||||||||||||||||||||
| A0240.AW0014 | 20 | 32 | 32.5 | 34 | 39 | 44 | 54 | 64 | 74 | ||||||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w2 20 Where lh = 18 h = 32 Where lh = 18,5 h = 32.5 Where lh = 20 h = 34 Where lh = 25 h = 39 Where lh = 30 h = 44 Where lh = 40 h = 54 Where lh = 50 h = 64 Where lh = 60 h = 74 | |||||||||||||||||||||||||||||||
| A0240.AW0140 | 20 | 32 | 32.5 | 34 | 39 | 44 | 54 | 64 | 74 | ||||||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w2 20 Where lh = 18 h = 32 Where lh = 18,5 h = 32.5 Where lh = 20 h = 34 Where lh = 25 h = 39 Where lh = 30 h = 44 Where lh = 40 h = 54 Where lh = 50 h = 64 Where lh = 60 h = 74 | |||||||||||||||||||||||||||||||
| A0240.AW0220 | 20 | 40 | 40.5 | 42 | 47 | 52 | 62 | 72 | 82 | ||||||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w2 20 Where lh = 18 h = 40 Where lh = 18,5 h = 40.5 Where lh = 20 h = 42 Where lh = 25 h = 47 Where lh = 30 h = 52 Where lh = 40 h = 62 Where lh = 50 h = 72 Where lh = 60 h = 82 | |||||||||||||||||||||||||||||||
Steel, zinc plated.
Size: 8 x 8 Sq.
Use formula to calculate ch (required cam off-set), and select from product table below;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see individual latch/lock product table).
Suitable for Flexi-System latches. "With projection" type ensures correct location and prevents cam rotating over 45°. See cam selection chart for specific latch/lock suitability.
Sold subject to pack quantity.