Units | Price/unit after discount | Applied Discount |
1-49 | £ 1.69 | 0% |
50-99 | £ 1.52 | 10% |
100-199 | £ 1.35 | 20% |
200-499 | £ 1.27 | 25% |
500-999 | £ 1.18 | 30% |
1000+ | £ 1.01 | 40% |
Steel, zinc plated.
Size: 8 x 8 Sq.
Use formula to calculate ch (required cam off-set), and select from product table below;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see individual latch/lock product table).
Suitable for Flexi-System latches. "With projection" type ensures correct location and prevents cam rotating over 45°. See cam selection chart for specific latch/lock suitability.
Sold subject to pack quantity.