Price & Availability | Article | Type | Application | |||||||||||||||||||||
A0243.AW0010 | W/o projection | In-line Multi-Point Locking Adaptor | ||||||||||||||||||||||
£ 1.55 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
Type W/o projection Application In-line Multi-Point Locking Adaptor | ||||||||||||||||||||||||
A0243.AW0430 | W/o projection | Two Point Locking Adaptor | ||||||||||||||||||||||
£ 1.21 per unit (click for quantity discounts) Ready to despatch 242 Need more? Please call us.
Type W/o projection Application Two Point Locking Adaptor |
Steel, zinc plated.
Two point locking adaptor for use with our round rod latching system on cam latches and swing handles, to achieve a comprehensive latching system for tall cabinets and enclosures.
Use formula to calculate ch (required cam off-set), and refer to cam chart;
ch = h - lh where;
ch = required cam off-set/ height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Sold subject to pack quantity.