Price & Availability | Article | ch | cl | Where lh = 18 h = | Where lh = 18,5 h = | Where lh = 20 h = | Where lh = 25 h = | Where lh = 30 h = | Where lh = 40 h = | Where lh = 50 h = | Where lh = 60 h = | |||||||||||||||||||||
A0261.AW0307 | 7 | 30 | 25 | 25.5 | 27 | 32 | 37 | 47 | 57 | 67 | ||||||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
ch 7 cl 30 Where lh = 18 h = 25 Where lh = 18,5 h = 25.5 Where lh = 20 h = 27 Where lh = 25 h = 32 Where lh = 30 h = 37 Where lh = 40 h = 47 Where lh = 50 h = 57 Where lh = 60 h = 67 |
Steel, zinc plated.
Use formula to calculate ch (required cam off-set), and select from product table below;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see individual latch/lock product table).
Refer to installation drawing below.
With projection type ensures correct location and prevents cam rotating over 45°. See cam selection chart for specific latch/lock suitability.
Sold subject to pack quantity.