Price & Availability | Article | Type | Length | Length l | h1 | h2 | Weld screw | ||||||||||||||||||
A0303.HW0861 | Guide One | - | - | 24 | 32 | M 6 x 16 | |||||||||||||||||||
£ 0.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Guide One Length - Length l - h1 24 h2 32 Weld screw M 6 x 16 | |||||||||||||||||||||||||
A0303.HW0862 | Guide One | - | - | 30 | 38 | M 6 x 20 | |||||||||||||||||||
£ 0.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Guide One Length - Length l - h1 30 h2 38 Weld screw M 6 x 20 | |||||||||||||||||||||||||
A0303.HW0863 | Guide One | - | - | 34 | 42 | M 6 x 20 | |||||||||||||||||||
£ 0.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Guide One Length - Length l - h1 34 h2 42 Weld screw M 6 x 20 | |||||||||||||||||||||||||
A0303.HW0900 | Rod Adaptor | - | - | - | - | - | |||||||||||||||||||
£ 0.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod Adaptor Length - Length l - h1 - h2 - Weld screw - | |||||||||||||||||||||||||
A0303.HW2060 | Rod Two | - | - | - | - | - | |||||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod Two Length - Length l - h1 - h2 - Weld screw - | |||||||||||||||||||||||||
A0303.HW2080 | Rod Two | 800 | - | - | - | - | |||||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod Two Length 800 Length l - h1 - h2 - Weld screw - | |||||||||||||||||||||||||
A0303.HW2100 | Rod Two | 1000 | - | - | - | - | |||||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod Two Length 1000 Length l - h1 - h2 - Weld screw - | |||||||||||||||||||||||||
A0303.HW3100 | Rod Three | 1000 | - | - | - | - | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod Three Length 1000 Length l - h1 - h2 - Weld screw - | |||||||||||||||||||||||||
A0303.MW1060 | Rod One | 600 | - | - | - | - | |||||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod One Length 600 Length l - h1 - h2 - Weld screw - | |||||||||||||||||||||||||
A0303.MW1080 | Rod One | 800 | - | - | - | - | |||||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod One Length 800 Length l - h1 - h2 - Weld screw - | |||||||||||||||||||||||||
A0303.MW1100 | Rod One | 1000 | - | - | - | - | |||||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rod One Length 1000 Length l - h1 - h2 - Weld screw - |
Rod: steel, zinc plated. With Nylon or PA6 rollers.
Rod Guides One to Four: polyamide, PA6.
Rod Adaptor and Roller Adaptor: die cast zinc, zinc plated.
For use with cam latches & locks, making a full 3-point latching system.
Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Rod adaptor: fits to any length of rod. If rod of different length is required, simply cut oversized length with a saw.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods, rod guides and rod adaptors separately.