Price & Availability | Article | Insert driver | a | b | lh | ||||||||||||||||||
A1104.AW0010 | triangle 7 | 28 | 13 | 18 | |||||||||||||||||||
£ 49.44 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Insert driver triangle 7 a 28 b 13 lh 18 | |||||||||||||||||||||||
A1104.AW0110 | Stadium | 28 | 13 | 18 | |||||||||||||||||||
£ 49.44 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Insert driver Stadium a 28 b 13 lh 18 |
Body: Stainless steel AISI304
Handle: Stainless steel AISI304
Blue gasket: silicone
Gaskets provide IP69K rating.
Supplied with: Nut and screw: Stainless steel AISI304
Not Supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 (steel) and A0210 (Stainless Steel)
A0224 and A0240.
Select "without projection" cam type.
Dimensions ch and cl relate to cam.
Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
H = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0104.
Made to the high "3A" standard.
This ensures it meets the high standards required for use in food, beverage, pharmaceutical and medical applications.
Hygienically designed for effective and easy cleaning, corrosion resistant, non-toxic.
Design precludes contamination by dirt, food particles and organic matter.