Price & Availability | Article | Handle | d1 | h1 | t | lh | ||||||||||||||||||
A1195.AW0010 | Finger Grip | Ø30 | 7.5 | 0,8-1,5 | 18 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 2680 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Finger Grip d1 Ø30 h1 7.5 t 0,8-1,5 lh 18 | ||||||||||||||||||||||||
A1195.AW0020 | Wing Handle | Ø30 | 7.5 | 0,8-1,5 | 18 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 77 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Handle Wing Handle d1 Ø30 h1 7.5 t 0,8-1,5 lh 18 |
Body and Handle: Black plastic (PA6).
Not supplied: Cam - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "with projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 0,8-1.5mm
Keys: see A0102.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.
Wing handle enables easy actuation without the need for a key.