| Price & Availability | Article | Insert driver | a | b | t | lh | ||||||||||||||||||
| A1010.AW0020 | 8mm Square | 43 | 7.5 | 0,8-2 | 17.8 | |||||||||||||||||||
£ 1.23 per unit (click for quantity discounts) Ready to despatch 99 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Insert driver 8mm Square a 43 b 7.5 t 0,8-2 lh 17.8 | ||||||||||||||||||||||||
| A1010.AW0070 | 5mm Double Bit | 43 | 7.5 | 0,8-2 | 17.8 | |||||||||||||||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 210 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Insert driver 5mm Double Bit a 43 b 7.5 t 0,8-2 lh 17.8 | ||||||||||||||||||||||||
Body: Black plastic (PA6).
Insert: Zinc.
Not supplied: Cam - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "with projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 0,8-2mm.
Keys: see A0102.