Price & Availability | Article | Insert driver | d1 | h1 | t | lh | ||||||||||||||||||
A1004.AW0020 | Square 8 | Ø30 | 7.5 | 0,8-1,5 | 18 | |||||||||||||||||||
£ 1.83 per unit (click for quantity discounts) Ready to despatch 87 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Insert driver Square 8 d1 Ø30 h1 7.5 t 0,8-1,5 lh 18 | ||||||||||||||||||||||||
A1004.AW0075 | 5mm Double Bit | Ø30 | 7.5 | 0,8-1,5 | 18 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Insert driver 5mm Double Bit d1 Ø30 h1 7.5 t 0,8-1,5 lh 18 |
Body: PA plastic.
Insert: Die cast zinc.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU and rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "with projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Suitable for panel thickness 0,8-1,5mm.
Keys: see A0102.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.