| Price & Availability | Article | Extruded driver | a | b | lh | c | ||||||||||||||||||
| A1030.AW0010 | Stadium | 28 | 8 | 18 | 4 | |||||||||||||||||||
£ 21.90 per unit (click for quantity discounts) Ready to despatch 159 Need more? Please call us.
Extruded driver Stadium a 28 b 8 lh 18 c 4 | ||||||||||||||||||||||||
Body, inset and screw: stainless steel AISI 316.
Fitted with sealing gasket to achieve IP65 rating.
Sealing washer: silicone.
Not supplied: CAM nor KEY - order separately.
Order cam key separately.
Cams: see suitable cam A0203 (steel), A0210 (stainless). Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).