Units | Price/unit after discount | Applied Discount |
1-19 | £ 21.90 | 0% |
20-49 | £ 19.71 | 10% |
50-99 | £ 18.62 | 15% |
100-499 | £ 16.43 | 25% |
500+ | £ 14.24 | 35% |
Body, inset and screw: stainless steel AISI 316.
Fitted with sealing gasket to achieve IP65 rating.
Sealing washer: silicone.
Not supplied: CAM nor KEY - order separately.
Order cam key separately.
Cams: see suitable cam A0203 (steel), A0210 (stainless). Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com