Price & Availability | Article | Finish | Insert driver | d1 | h1 | lh | ||||||||||||||||||
A1003.HW0010 | Chrome Plated | Square 7 | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Insert driver Square 7 d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0020 | Chrome Plated | Square 8 | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Insert driver Square 8 d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0040 | Chrome Plated | Triangle 7 | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Insert driver Triangle 7 d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0050 | Chrome Plated | Triangle 8 | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Insert driver Triangle 8 d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0060 | Chrome Plated | 3mm Double Bit | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Insert driver 3mm Double Bit d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0070 | Chrome Plated | 4mm Double Bit | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Insert driver 4mm Double Bit d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0080 | Chrome Plated | Slotted (2x4) | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Plated Insert driver Slotted (2x4) d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0310 | Black Coated | Square 7 | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver Square 7 d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0320 | Black Coated | Square 8 | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver Square 8 d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0340 | Black Coated | Triangle 7 | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver Triangle 7 d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0360 | Black Coated | 3mm Double Bit | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver 3mm Double Bit d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0370 | Black Coated | 4mm Double Bit | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver 4mm Double Bit d1 28 h1 6 lh 18 | ||||||||||||||||||||||||
A1003.HW0380 | Black Coated | Slotted (2x4) | 28 | 6 | 18 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Insert driver Slotted (2x4) d1 28 h1 6 lh 18 |
Body & insert: die cast zinc. Finished in chrome plate or black powder coating.
Insert fitted with O'ring to achieve IP54 rating. Internal spring provides 1.5mm torsion.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU and rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Extended body version - A1251.
Sold subject to pack quantity.