Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.42 | 0% |
20-49 | £ 2.18 | 10% |
50-99 | £ 2.06 | 15% |
100-499 | £ 1.82 | 25% |
500+ | £ 1.57 | 35% |
Body & insert: die cast zinc. Finished in chrome plate or black powder coating.
Insert fitted with O'ring to achieve IP54 rating. Internal spring provides 1.5mm torsion.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU and rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Extended body version - A1251.
Sold subject to pack quantity.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com