Handwheels, 3-Spoke
Price & Availability | Article | Type | d1 | d2 | d3 | l1 | l2 | h1 | h2 | h3 | h4 | d4 | d5 | Weight g | ||||||||||||||||||
77030.W0550 | Reinforced | 150 | 6 | 32 | 120 | 65 | 49 | 20 | 38 | 13 | 25 | M10 | 484 | |||||||||||||||||||
£ 30.93 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 150 d2 6 d3 32 l1 120 l2 65 h1 49 h2 20 h3 38 h4 13 d4 25 d5 M10 Weight
g 484 | ||||||||||||||||||||||||||||||||
77030.W0575 | Reinforced | 175 | 6 | 40 | 127 | 65 | 56 | 22 | 42 | 16 | 25 | M10 | 694 | |||||||||||||||||||
£ 41.50 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 175 d2 6 d3 40 l1 127 l2 65 h1 56 h2 22 h3 42 h4 16 d4 25 d5 M10 Weight
g 694 | ||||||||||||||||||||||||||||||||
77030.W0800 | Reinforced | 300 | 10 | 58 | 170 | 85 | 78 | 34 | 56 | 18 | 28 | M10 | 2130 | |||||||||||||||||||
£ 86.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 300 d2 10 d3 58 l1 170 l2 85 h1 78 h2 34 h3 56 h4 18 d4 28 d5 M10 Weight
g 2130 |
Standard: Duroplast, black. Zinc plated steel hub. Revolving handle.
Reinforced: Duroplast with glass fibre beads for increased strength, black zinc plated steel auto-revolving handle.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Corresponding rotating handle 75100.