Price & Availability | Article | Finish | d1 | d2 tol. h9 | d3 | l1 | l2 | No. of spokes | Machine handles dia. | Weight g | ||||||||||||||||||
77140.W0005 | W/o Keyway, W/o Handle | 100 | 10 | 25.5 | 17 | 14.5 | 3 | - | 431 | |||||||||||||||||||
£ 84.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle d1 100 d2
tol. h9 10 d3 25.5 l1 17 l2 14.5 No. of spokes 3 Machine handles dia. - Weight
g 431 | ||||||||||||||||||||||||||||
77140.W0010 | W/o Keyway, W/o Handle | 125 | 12 | 27.0 | 18 | 15.8 | 3 | - | 655 | |||||||||||||||||||
£ 116.12 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Finish W/o Keyway, W/o Handle d1 125 d2
tol. h9 12 d3 27.0 l1 18 l2 15.8 No. of spokes 3 Machine handles dia. - Weight
g 655 | ||||||||||||||||||||||||||||
77140.W0015 | W/o Keyway, W/o Handle | 140 | 14 | 29.0 | 19 | 17.0 | 3 | - | 851 | |||||||||||||||||||
£ 149.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle d1 140 d2
tol. h9 14 d3 29.0 l1 19 l2 17.0 No. of spokes 3 Machine handles dia. - Weight
g 851 | ||||||||||||||||||||||||||||
77140.W0020 | W/o Keyway, W/o Handle | 160 | 14 | 27.0 | 18 | 17.5 | 3 | - | 1112 | |||||||||||||||||||
£ 173.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish W/o Keyway, W/o Handle d1 160 d2
tol. h9 14 d3 27.0 l1 18 l2 17.5 No. of spokes 3 Machine handles dia. - Weight
g 1112 | ||||||||||||||||||||||||||||
77140.W0030 | W/o Keyway, W/o Handle | 200 | 18 | 37.0 | 24 | 20.0 | 3 | - | 1877 | |||||||||||||||||||
£ 311.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle d1 200 d2
tol. h9 18 d3 37.0 l1 24 l2 20.0 No. of spokes 3 Machine handles dia. - Weight
g 1877 | ||||||||||||||||||||||||||||
77140.W0105 | With Keyway, W/o Handle | 100 | 10 | 25.5 | 17 | 14.5 | 3 | - | 434 | |||||||||||||||||||
£ 88.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle d1 100 d2
tol. h9 10 d3 25.5 l1 17 l2 14.5 No. of spokes 3 Machine handles dia. - Weight
g 434 | ||||||||||||||||||||||||||||
77140.W0110 | With Keyway, W/o Handle | 125 | 12 | 27.0 | 18 | 15.8 | 3 | - | 854 | |||||||||||||||||||
£ 120.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle d1 125 d2
tol. h9 12 d3 27.0 l1 18 l2 15.8 No. of spokes 3 Machine handles dia. - Weight
g 854 | ||||||||||||||||||||||||||||
77140.W0115 | With Keyway, W/o Handle | 140 | 14 | 29.0 | 19 | 17.0 | 3 | - | 854 | |||||||||||||||||||
£ 153.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle d1 140 d2
tol. h9 14 d3 29.0 l1 19 l2 17.0 No. of spokes 3 Machine handles dia. - Weight
g 854 | ||||||||||||||||||||||||||||
77140.W0120 | With Keyway, W/o Handle | 160 | 14 | 31.0 | 20 | 17.5 | 3 | - | 1115 | |||||||||||||||||||
£ 178.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle d1 160 d2
tol. h9 14 d3 31.0 l1 20 l2 17.5 No. of spokes 3 Machine handles dia. - Weight
g 1115 | ||||||||||||||||||||||||||||
77140.W0130 | With Keyway, W/o Handle | 200 | 18 | 37.0 | 24 | 20.0 | 3 | - | 1882 | |||||||||||||||||||
£ 315.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle d1 200 d2
tol. h9 18 d3 37.0 l1 24 l2 20.0 No. of spokes 3 Machine handles dia. - Weight
g 1882 | ||||||||||||||||||||||||||||
77140.W0405 | W/o Keyway, With Handle | 100 | 10 | 25.5 | 17 | 14.5 | 3 | 16 | 472 | |||||||||||||||||||
£ 102.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle d1 100 d2
tol. h9 10 d3 25.5 l1 17 l2 14.5 No. of spokes 3 Machine handles dia. 16 Weight
g 472 | ||||||||||||||||||||||||||||
77140.W0410 | W/o Keyway, With Handle | 125 | 12 | 27.0 | 18 | 15.8 | 3 | 20 | 748 | |||||||||||||||||||
£ 138.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle d1 125 d2
tol. h9 12 d3 27.0 l1 18 l2 15.8 No. of spokes 3 Machine handles dia. 20 Weight
g 748 | ||||||||||||||||||||||||||||
77140.W0415 | W/o Keyway, With Handle | 140 | 14 | 29.0 | 19 | 17.0 | 3 | 20 | 939 | |||||||||||||||||||
£ 170.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle d1 140 d2
tol. h9 14 d3 29.0 l1 19 l2 17.0 No. of spokes 3 Machine handles dia. 20 Weight
g 939 | ||||||||||||||||||||||||||||
77140.W0420 | W/o Keyway, With Handle | 160 | 14 | 31.0 | 20 | 17.5 | 3 | 25 | 1273 | |||||||||||||||||||
£ 201.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle d1 160 d2
tol. h9 14 d3 31.0 l1 20 l2 17.5 No. of spokes 3 Machine handles dia. 25 Weight
g 1273 | ||||||||||||||||||||||||||||
77140.W0430 | W/o Keyway, With Handle | 200 | 18 | 37.0 | 24 | 20.0 | 3 | 25 | 2044 | |||||||||||||||||||
£ 337.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle d1 200 d2
tol. h9 18 d3 37.0 l1 24 l2 20.0 No. of spokes 3 Machine handles dia. 25 Weight
g 2044 | ||||||||||||||||||||||||||||
77140.W0505 | With Keyway, With Handle | 100 | 10 | 25.5 | 17 | 14.5 | 3 | 16 | 473 | |||||||||||||||||||
£ 106.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle d1 100 d2
tol. h9 10 d3 25.5 l1 17 l2 14.5 No. of spokes 3 Machine handles dia. 16 Weight
g 473 | ||||||||||||||||||||||||||||
77140.W0510 | With Keyway, With Handle | 125 | 12 | 27.0 | 18 | 15.8 | 3 | 20 | 753 | |||||||||||||||||||
£ 142.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle d1 125 d2
tol. h9 12 d3 27.0 l1 18 l2 15.8 No. of spokes 3 Machine handles dia. 20 Weight
g 753 | ||||||||||||||||||||||||||||
77140.W0515 | With Keyway, With Handle | 140 | 14 | 29.0 | 19 | 17.0 | 3 | 20 | 939 | |||||||||||||||||||
£ 174.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle d1 140 d2
tol. h9 14 d3 29.0 l1 19 l2 17.0 No. of spokes 3 Machine handles dia. 20 Weight
g 939 | ||||||||||||||||||||||||||||
77140.W0520 | With Keyway, With Handle | 160 | 14 | 31.0 | 20 | 17.5 | 3 | 25 | 1282 | |||||||||||||||||||
£ 205.71 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle d1 160 d2
tol. h9 14 d3 31.0 l1 20 l2 17.5 No. of spokes 3 Machine handles dia. 25 Weight
g 1282 | ||||||||||||||||||||||||||||
77140.W0530 | With Keyway, With Handle | 200 | 18 | 37.0 | 24 | 20.0 | 3 | 25 | 2049 | |||||||||||||||||||
£ 342.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle d1 200 d2
tol. h9 18 d3 37.0 l1 24 l2 20.0 No. of spokes 3 Machine handles dia. 25 Weight
g 2049 |
Stainless steel, deburred.
Hub machined;rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
For keyways information (dim. t1 and b3) to DIN 6885.