Handwheels, 3-Spoke
Price & Availability | Article | d1 | d2 | d3 | l1 | l2 | h1 | h2 | h3 | h4 | h5 | d4 | d5 | Weight g | ||||||||||||||||||
77040.W0200 | 200 | 6 | 40 | 166 | 85 | 61 | 85 | 24 | 45 | 16 | 28 | M 6 | 910 | |||||||||||||||||||
£ 68.58 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 l1 166 l2 85 h1 61 h2 85 h3 24 h4 45 h5 16 d4 28 d5 M 6 Weight
g 910 |
Duroplast, black. Zinc plated steel hub. With fold-away revolving grip.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Corresponding rotating handle 75150.