Handwheels, 3-Spoke
| Price & Availability | Article | Bore dia. | d1 | d2 round tol. H9 | d3 | l1 | l2 ≈ | l3 | No. of spokes | s1 square tol. H11 | Weight g | ||||||||||||||||||
| 77430.W0012 | Round | 160 | B12 | 30 | 20 | 39 | 22 | 4 | V12 | 430 | |||||||||||||||||||
£ 89.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round d1 160 d2 round
tol. H9 B12 d3 30 l1 20 l2
≈ 39 l3 22 No. of spokes 4 s1 square
tol. H11 V12 Weight
g 430 | |||||||||||||||||||||||||||||
| 77430.W0014 | Round | 200 | B14 | 40 | 24 | 44 | 22 | 4 | V14 | 824 | |||||||||||||||||||
£ 136.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round d1 200 d2 round
tol. H9 B14 d3 40 l1 24 l2
≈ 44 l3 22 No. of spokes 4 s1 square
tol. H11 V14 Weight
g 824 | |||||||||||||||||||||||||||||
| 77430.W0017 | Round | 250 | B17 | 45 | 28 | 52 | 30 | 5 | V17 | 1477 | |||||||||||||||||||
£ 224.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round d1 250 d2 round
tol. H9 B17 d3 45 l1 28 l2
≈ 52 l3 30 No. of spokes 5 s1 square
tol. H11 V17 Weight
g 1477 | |||||||||||||||||||||||||||||
| 77430.W0112 | Square | 160 | B12 | 30 | 20 | 39 | 22 | 4 | V12 | 430 | |||||||||||||||||||
£ 93.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Square d1 160 d2 round
tol. H9 B12 d3 30 l1 20 l2
≈ 39 l3 22 No. of spokes 4 s1 square
tol. H11 V12 Weight
g 430 | |||||||||||||||||||||||||||||
| 77430.W0114 | Square | 200 | B14 | 40 | 24 | 44 | 22 | 4 | V14 | 824 | |||||||||||||||||||
£ 139.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Square d1 200 d2 round
tol. H9 B14 d3 40 l1 24 l2
≈ 44 l3 22 No. of spokes 4 s1 square
tol. H11 V14 Weight
g 824 | |||||||||||||||||||||||||||||
| 77430.W0117 | Square | 250 | B17 | 45 | 28 | 52 | 30 | 5 | V17 | 1477 | |||||||||||||||||||
£ 179.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Square d1 250 d2 round
tol. H9 B17 d3 45 l1 28 l2
≈ 52 l3 30 No. of spokes 5 s1 square
tol. H11 V17 Weight
g 1477 | |||||||||||||||||||||||||||||
Stainless steel 1.4301 (AISI 303), pressed. Hub welded. Matte shot-blasted.