Handwheels, 3-Spoke
Price & Availability | Article | d1 | d2 | d3 | l1 | l2 | h1 | h2 | h3 | h4 | h5 | d4 | d5 | w1 | Weight g | ||||||||||||||||||
77080.W0100 | 100 | 4 | 24 | 100 | 54 | 46 | 50 | 20 | 24 | 12 | 21 | M 4 | 15 | 205 | |||||||||||||||||||
£ 31.20 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 l1 100 l2 54 h1 46 h2 50 h3 20 h4 24 h5 12 d4 21 d5 M 4 w1 15 Weight
g 205 | |||||||||||||||||||||||||||||||||
77080.W0125 | 125 | 6 | 24 | 105 | 54 | 51 | 54 | 24 | 28 | 12 | 21 | M 4 | 17 | 277 | |||||||||||||||||||
£ 34.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 d2 6 d3 24 l1 105 l2 54 h1 51 h2 54 h3 24 h4 28 h5 12 d4 21 d5 M 4 w1 17 Weight
g 277 | |||||||||||||||||||||||||||||||||
77080.W0160 | 160 | 6 | 32 | 135 | 74 | 61 | 65 | 28 | 31 | 15 | 23 | M 5 | 20 | 503 | |||||||||||||||||||
£ 39.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 160 d2 6 d3 32 l1 135 l2 74 h1 61 h2 65 h3 28 h4 31 h5 15 d4 23 d5 M 5 w1 20 Weight
g 503 | |||||||||||||||||||||||||||||||||
77080.W0200 | 200 | 6 | 40 | 168 | 94 | 74 | 79 | 32 | 40 | 15 | 26 | M 6 | 24 | 935 | |||||||||||||||||||
£ 48.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 l1 168 l2 94 h1 74 h2 79 h3 32 h4 40 h5 15 d4 26 d5 M 6 w1 24 Weight
g 935 |
Thermoplastic, black, matt. Zinc plated steel hub. Fold-away revolving handle.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.