Handwheels, 3-Spoke
| Price & Availability | Article | d1 | d2 | d3 | l1 | l2 | h1 | h2 | h3 | h4 | d4 | d5 | d6 | w1 | Weight g | ||||||||||||||||||
| 77070.W0100 | 100 | 4 | 24 | 96 | 50 | 46 | 20 | 24 | 12 | 18 | 21 | M 6 | 15 | 192 | |||||||||||||||||||
£ 13.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 4 d3 24 l1 96 l2 50 h1 46 h2 20 h3 24 h4 12 d4 18 d5 21 d6 M 6 w1 15 Weight
g 192 | |||||||||||||||||||||||||||||||||
| 77070.W0125 | 125 | 6 | 24 | 101 | 50 | 51 | 24 | 28 | 12 | 20 | 21 | M 6 | 17 | 261 | |||||||||||||||||||
£ 16.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 d2 6 d3 24 l1 101 l2 50 h1 51 h2 24 h3 28 h4 12 d4 20 d5 21 d6 M 6 w1 17 Weight
g 261 | |||||||||||||||||||||||||||||||||
| 77070.W0160 | 160 | 6 | 32 | 131 | 70 | 61 | 28 | 31 | 15 | 30 | 23 | M 8 | 20 | 484 | |||||||||||||||||||
£ 21.01 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 160 d2 6 d3 32 l1 131 l2 70 h1 61 h2 28 h3 31 h4 15 d4 30 d5 23 d6 M 8 w1 20 Weight
g 484 | |||||||||||||||||||||||||||||||||
| 77070.W0200 | 200 | 6 | 40 | 164 | 90 | 74 | 32 | 40 | 15 | 35 | 26 | M10 | 24 | 906 | |||||||||||||||||||
£ 29.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 d2 6 d3 40 l1 164 l2 90 h1 74 h2 32 h3 40 h4 15 d4 35 d5 26 d6 M10 w1 24 Weight
g 906 | |||||||||||||||||||||||||||||||||
Thermoplastic, black, matt. Zinc plated steel hub. Revolving handle.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.