Handwheels, 3-Spoke
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 30.93 | 0% |
| 5-9 | £ 29.38 | 5% |
| 10-19 | £ 27.84 | 10% |
| 20-49 | £ 26.29 | 15% |
| 50+ | £ 23.20 | 25% |
Standard: Duroplast, black. Zinc plated steel hub. Revolving handle.
Reinforced: Duroplast with glass fibre beads for increased strength, black zinc plated steel auto-revolving handle.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Corresponding rotating handle 75100.