Handwheels, 3-Spoke
| Price & Availability | Article | Type | d1 | d2 | d3 | l1 | l2 | h1 | h2 | h3 | h4 | d4 | d5 | Weight g | ||||||||||||||||||
| 77030.W0500 | Reinforced | 100 | 4 | 24 | 85 | 40 | 40 | 15 | 34 | 11 | 17 | M 8 | 191 | |||||||||||||||||||
£ 20.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 100 d2 4 d3 24 l1 85 l2 40 h1 40 h2 15 h3 34 h4 11 d4 17 d5 M 8 Weight
g 191 | ||||||||||||||||||||||||||||||||
| 77030.W0525 | Reinforced | 125 | 6 | 24 | 107 | 55 | 46 | 17 | 37 | 13 | 23 | M 8 | 309 | |||||||||||||||||||
£ 22.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 125 d2 6 d3 24 l1 107 l2 55 h1 46 h2 17 h3 37 h4 13 d4 23 d5 M 8 Weight
g 309 | ||||||||||||||||||||||||||||||||
| 77030.W0550 | Reinforced | 150 | 6 | 32 | 120 | 65 | 49 | 20 | 38 | 13 | 25 | M10 | 484 | |||||||||||||||||||
£ 30.93 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 150 d2 6 d3 32 l1 120 l2 65 h1 49 h2 20 h3 38 h4 13 d4 25 d5 M10 Weight
g 484 | ||||||||||||||||||||||||||||||||
| 77030.W0575 | Reinforced | 175 | 6 | 40 | 127 | 65 | 56 | 22 | 42 | 16 | 25 | M10 | 694 | |||||||||||||||||||
£ 41.50 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 175 d2 6 d3 40 l1 127 l2 65 h1 56 h2 22 h3 42 h4 16 d4 25 d5 M10 Weight
g 694 | ||||||||||||||||||||||||||||||||
| 77030.W0700 | Reinforced | 200 | 8 | 40 | 153 | 85 | 61 | 24 | 45 | 16 | 28 | M10 | 897 | |||||||||||||||||||
£ 42.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 200 d2 8 d3 40 l1 153 l2 85 h1 61 h2 24 h3 45 h4 16 d4 28 d5 M10 Weight
g 897 | ||||||||||||||||||||||||||||||||
| 77030.W0750 | Reinforced | 250 | 10 | 48 | 164 | 85 | 72 | 28 | 50 | 17 | 28 | M10 | 1367 | |||||||||||||||||||
£ 59.24 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 250 d2 10 d3 48 l1 164 l2 85 h1 72 h2 28 h3 50 h4 17 d4 28 d5 M10 Weight
g 1367 | ||||||||||||||||||||||||||||||||
| 77030.W0800 | Reinforced | 300 | 10 | 58 | 170 | 85 | 78 | 34 | 56 | 18 | 28 | M10 | 2130 | |||||||||||||||||||
£ 86.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 300 d2 10 d3 58 l1 170 l2 85 h1 78 h2 34 h3 56 h4 18 d4 28 d5 M10 Weight
g 2130 | ||||||||||||||||||||||||||||||||
Standard: Duroplast, black. Zinc plated steel hub. Revolving handle.
Reinforced: Duroplast with glass fibre beads for increased strength, black zinc plated steel auto-revolving handle.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Corresponding rotating handle 75100.