Handwheels, 3-Spoke
Price & Availability | Article | Bore dia. | d1 | d2 round tol. H9 | d3 | l1 | l2 ≈ | l3 | No. of spokes | s1 square tol. H11 | Weight g | ||||||||||||||||||
77420.W0010 | Round | 125 | B11 | 30 | 18 | 29 | 18 | 3 | V11 | 300 | |||||||||||||||||||
£ 20.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round d1 125 d2 round
tol. H9 B11 d3 30 l1 18 l2
≈ 29 l3 18 No. of spokes 3 s1 square
tol. H11 V11 Weight
g 300 | |||||||||||||||||||||||||||||
77420.W0012 | Round | 160 | B12 | 30 | 20 | 37 | 22 | 4 | V12 | 400 | |||||||||||||||||||
£ 20.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round d1 160 d2 round
tol. H9 B12 d3 30 l1 20 l2
≈ 37 l3 22 No. of spokes 4 s1 square
tol. H11 V12 Weight
g 400 | |||||||||||||||||||||||||||||
77420.W0014 | Round | 200 | B14 | 40 | 24 | 46 | 22 | 4 | V14 | 800 | |||||||||||||||||||
£ 32.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round d1 200 d2 round
tol. H9 B14 d3 40 l1 24 l2
≈ 46 l3 22 No. of spokes 4 s1 square
tol. H11 V14 Weight
g 800 | |||||||||||||||||||||||||||||
77420.W0017 | Round | 250 | B17 | 45 | 28 | 52 | 30 | 5 | V17 | 1400 | |||||||||||||||||||
£ 50.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round d1 250 d2 round
tol. H9 B17 d3 45 l1 28 l2
≈ 52 l3 30 No. of spokes 5 s1 square
tol. H11 V17 Weight
g 1400 | |||||||||||||||||||||||||||||
77420.W0019 | Round | 315 | B19 | 55 | 33 | 64 | 35 | 5 | V19 | 2300 | |||||||||||||||||||
£ 70.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round d1 315 d2 round
tol. H9 B19 d3 55 l1 33 l2
≈ 64 l3 35 No. of spokes 5 s1 square
tol. H11 V19 Weight
g 2300 | |||||||||||||||||||||||||||||
77420.W0021 | Round | 400 | B24 | 65 | 38 | 82 | 40 | 5 | V24 | 9140 | |||||||||||||||||||
£ 115.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round d1 400 d2 round
tol. H9 B24 d3 65 l1 38 l2
≈ 82 l3 40 No. of spokes 5 s1 square
tol. H11 V24 Weight
g 9140 | |||||||||||||||||||||||||||||
77420.W0112 | Square | 160 | B12 | 30 | 20 | 37 | 22 | 4 | V12 | 400 | |||||||||||||||||||
£ 25.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Square d1 160 d2 round
tol. H9 B12 d3 30 l1 20 l2
≈ 37 l3 22 No. of spokes 4 s1 square
tol. H11 V12 Weight
g 400 | |||||||||||||||||||||||||||||
77420.W0114 | Square | 200 | B14 | 40 | 24 | 46 | 22 | 4 | V14 | 800 | |||||||||||||||||||
£ 36.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Square d1 200 d2 round
tol. H9 B14 d3 40 l1 24 l2
≈ 46 l3 22 No. of spokes 4 s1 square
tol. H11 V14 Weight
g 800 | |||||||||||||||||||||||||||||
77420.W0117 | Square | 250 | B17 | 45 | 28 | 52 | 30 | 5 | V17 | 1400 | |||||||||||||||||||
£ 49.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Square d1 250 d2 round
tol. H9 B17 d3 45 l1 28 l2
≈ 52 l3 30 No. of spokes 5 s1 square
tol. H11 V17 Weight
g 1400 | |||||||||||||||||||||||||||||
77420.W0119 | Square | 315 | B19 | 55 | 33 | 64 | 35 | 5 | V19 | 2300 | |||||||||||||||||||
£ 70.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Square d1 315 d2 round
tol. H9 B19 d3 55 l1 33 l2
≈ 64 l3 35 No. of spokes 5 s1 square
tol. H11 V19 Weight
g 2300 | |||||||||||||||||||||||||||||
77420.W0121 | Square | 400 | B24 | 65 | 38 | 82 | 40 | 5 | V24 | 9140 | |||||||||||||||||||
£ 119.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Square d1 400 d2 round
tol. H9 B24 d3 65 l1 38 l2
≈ 82 l3 40 No. of spokes 5 s1 square
tol. H11 V24 Weight
g 9140 |
Pressed steel, plastic coated.
Black - RAL9005.
This plastic coated handwheel is resistant to shock and impacts, is well designed and cost effective.