| Price & Availability | Article | Finish | Bore dia. | d1 | d2 tol. H7 Small | d2 tol. H7 Large | d3 | d4 | l1 | l2 ≈ | l3 | w1 | Weight g | ||||||||||||||||||
| 77400.W0021 | W/o Keyway, W/o Handle | d2 Large | 200 | 18 | 20 | 42 | - | 24 | 45 | 20.5 | - | 849 | |||||||||||||||||||
£ 67.30 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 - l1 24 l2
≈ 45 l3 20.5 w1 - Weight
g 849 | |||||||||||||||||||||||||||||||
| 77400.W0025 | W/o Keyway, W/o Handle | d2 Small | 250 | 22 | 26 | 48 | - | 28 | 51 | 23.5 | - | 1495 | |||||||||||||||||||
£ 94.34 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 - l1 28 l2
≈ 51 l3 23.5 w1 - Weight
g 1495 | |||||||||||||||||||||||||||||||
| 77400.W0109 | With Keyway, W/o Handle | d2 Large | 80 | 10 | 12 | 26 | - | 16 | 26 | 13.0 | - | 139 | |||||||||||||||||||
£ 31.21 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Large d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 d4 - l1 16 l2
≈ 26 l3 13.0 w1 - Weight
g 139 | |||||||||||||||||||||||||||||||
| 77400.W0126 | With Keyway, W/o Handle | d2 Large | 250 | 22 | 26 | 48 | - | 28 | 51 | 23.0 | - | 1515 | |||||||||||||||||||
£ 99.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 - l1 28 l2
≈ 51 l3 23.0 w1 - Weight
g 1515 | |||||||||||||||||||||||||||||||
| 77400.W0512 | W/o Keyway, With Handle | d2 Small | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | |||||||||||||||||||
£ 53.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 M 8 l1 18 l2
≈ 33 l3 15.0 w1 23 Weight
g 390 | |||||||||||||||||||||||||||||||
| 77400.W0613 | With Keyway, With Handle | d2 Large | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | |||||||||||||||||||
£ 58.01 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 M 8 l1 18 l2
≈ 33 l3 15.0 w1 23 Weight
g 390 | |||||||||||||||||||||||||||||||
| 77400.W0614 | With Keyway, With Handle | d2 Small | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 510 | |||||||||||||||||||
£ 67.30 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 510 | |||||||||||||||||||||||||||||||
| 77400.W0615 | With Keyway, With Handle | d2 Large | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 510 | |||||||||||||||||||
£ 67.30 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 510 | |||||||||||||||||||||||||||||||
Aluminium mould casting. Handle duroplast DF 31 black.
Hub machined, rim turned and mirror-finished on all sides; non-machined surfaces cleanly blasted.
For corresponding handle details see no. 75120 rotating handle.
There are gripping indentations on the rear sides.
The non-machined, raw surfaces are blasted; together with the mirror-polished rim these handwheels are therefore
showing a finish which in most cases does not require additional lacquering.
Temperature range up to110°C. Also available in black plastic coated - on request.
For keyways information (dim. t1 and b3) to DIN 6885.