| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 94.34 | 0% |
| 5-9 | £ 89.62 | 5% |
| 10-19 | £ 84.91 | 10% |
| 20-49 | £ 80.19 | 15% |
| 50+ | £ 70.76 | 25% |
Aluminium mould casting. Handle duroplast DF 31 black.
Hub machined, rim turned and mirror-finished on all sides; non-machined surfaces cleanly blasted.
For corresponding handle details see no. 75120 rotating handle.
There are gripping indentations on the rear sides.
The non-machined, raw surfaces are blasted; together with the mirror-polished rim these handwheels are therefore
showing a finish which in most cases does not require additional lacquering.
Temperature range up to110°C. Also available in black plastic coated - on request.
For keyways information (dim. t1 and b3) to DIN 6885.