Price & Availability | Article | Finish | Bore dia. | d1 | d2 tol. H7 Small | d2 tol. H7 Large | d3 | d4 | l1 | l2 ≈ | l3 | w1 | Weight g | ||||||||||||||||||
77400.W0008 | W/o Keyway, W/o Handle | d2 Small | 80 | 10 | 12 | 26 | - | 16 | 26 | 13.0 | - | 130 | |||||||||||||||||||
£ 26.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 d4 - l1 16 l2
≈ 26 l3 13.0 w1 - Weight
g 130 | |||||||||||||||||||||||||||||||
77400.W0009 | W/o Keyway, W/o Handle | d2 Large | 80 | 10 | 12 | 26 | - | 16 | 26 | 13.0 | - | 130 | |||||||||||||||||||
£ 26.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Large d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 d4 - l1 16 l2
≈ 26 l3 13.0 w1 - Weight
g 130 | |||||||||||||||||||||||||||||||
77400.W0010 | W/o Keyway, W/o Handle | d2 Small | 100 | 10 | 12 | 28 | - | 17 | 30 | 14.0 | - | 203 | |||||||||||||||||||
£ 30.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Small d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 d4 - l1 17 l2
≈ 30 l3 14.0 w1 - Weight
g 203 | |||||||||||||||||||||||||||||||
77400.W0011 | W/o Keyway, W/o Handle | d2 Large | 100 | 10 | 12 | 28 | - | 17 | 30 | 14.0 | - | 203 | |||||||||||||||||||
£ 30.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Large d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 d4 - l1 17 l2
≈ 30 l3 14.0 w1 - Weight
g 203 | |||||||||||||||||||||||||||||||
77400.W0012 | W/o Keyway, W/o Handle | d2 Small | 125 | 12 | 14 | 31 | - | 18 | 33 | 15.0 | - | 307 | |||||||||||||||||||
£ 35.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 - l1 18 l2
≈ 33 l3 15.0 w1 - Weight
g 307 | |||||||||||||||||||||||||||||||
77400.W0013 | W/o Keyway, W/o Handle | d2 Large | 125 | 12 | 14 | 31 | - | 18 | 33 | 15.0 | - | 307 | |||||||||||||||||||
£ 35.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 - l1 18 l2
≈ 33 l3 15.0 w1 - Weight
g 307 | |||||||||||||||||||||||||||||||
77400.W0014 | W/o Keyway, W/o Handle | d2 Small | 140 | 14 | 16 | 36 | - | 19 | 36 | 16.5 | - | 430 | |||||||||||||||||||
£ 42.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 19 l2
≈ 36 l3 16.5 w1 - Weight
g 430 | |||||||||||||||||||||||||||||||
77400.W0015 | W/o Keyway, W/o Handle | d2 Large | 140 | 14 | 16 | 36 | - | 19 | 36 | 16.5 | - | 430 | |||||||||||||||||||
£ 42.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 19 l2
≈ 36 l3 16.5 w1 - Weight
g 430 | |||||||||||||||||||||||||||||||
77400.W0016 | W/o Keyway, W/o Handle | d2 Small | 160 | 14 | 16 | 36 | - | 20 | 39 | 18.0 | - | 540 | |||||||||||||||||||
£ 48.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 20 l2
≈ 39 l3 18.0 w1 - Weight
g 540 | |||||||||||||||||||||||||||||||
77400.W0017 | W/o Keyway, W/o Handle | d2 Large | 160 | 14 | 16 | 36 | - | 20 | 39 | 18.0 | - | 540 | |||||||||||||||||||
£ 48.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 20 l2
≈ 39 l3 18.0 w1 - Weight
g 540 | |||||||||||||||||||||||||||||||
77400.W0020 | W/o Keyway, W/o Handle | d2 Small | 200 | 18 | 20 | 42 | - | 24 | 45 | 20.5 | - | 849 | |||||||||||||||||||
£ 67.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 - l1 24 l2
≈ 45 l3 20.5 w1 - Weight
g 849 | |||||||||||||||||||||||||||||||
77400.W0026 | W/o Keyway, W/o Handle | d2 Large | 250 | 22 | 26 | 48 | - | 28 | 51 | 23.5 | - | 1495 | |||||||||||||||||||
£ 94.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, W/o Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 - l1 28 l2
≈ 51 l3 23.5 w1 - Weight
g 1495 | |||||||||||||||||||||||||||||||
77400.W0108 | With Keyway, W/o Handle | d2 Small | 80 | 10 | 12 | 26 | - | 16 | 26 | 13.0 | - | 139 | |||||||||||||||||||
£ 31.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 d4 - l1 16 l2
≈ 26 l3 13.0 w1 - Weight
g 139 | |||||||||||||||||||||||||||||||
77400.W0110 | With Keyway, W/o Handle | d2 Small | 100 | 10 | 12 | 28 | - | 17 | 30 | 14.0 | - | 190 | |||||||||||||||||||
£ 35.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Small d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 d4 - l1 17 l2
≈ 30 l3 14.0 w1 - Weight
g 190 | |||||||||||||||||||||||||||||||
77400.W0111 | With Keyway, W/o Handle | d2 Large | 100 | 10 | 12 | 28 | - | 17 | 30 | 14.0 | - | 190 | |||||||||||||||||||
£ 35.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Large d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 d4 - l1 17 l2
≈ 30 l3 14.0 w1 - Weight
g 190 | |||||||||||||||||||||||||||||||
77400.W0112 | With Keyway, W/o Handle | d2 Small | 125 | 12 | 14 | 31 | - | 18 | 33 | 15.0 | - | 291 | |||||||||||||||||||
£ 39.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 - l1 18 l2
≈ 33 l3 15.0 w1 - Weight
g 291 | |||||||||||||||||||||||||||||||
77400.W0113 | With Keyway, W/o Handle | d2 Large | 125 | 12 | 14 | 31 | - | 18 | 33 | 15.0 | - | 291 | |||||||||||||||||||
£ 39.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 - l1 18 l2
≈ 33 l3 15.0 w1 - Weight
g 291 | |||||||||||||||||||||||||||||||
77400.W0114 | With Keyway, W/o Handle | d2 Small | 140 | 14 | 16 | 36 | - | 19 | 36 | 16.5 | - | 413 | |||||||||||||||||||
£ 46.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 19 l2
≈ 36 l3 16.5 w1 - Weight
g 413 | |||||||||||||||||||||||||||||||
77400.W0115 | With Keyway, W/o Handle | d2 Large | 140 | 14 | 16 | 36 | - | 19 | 36 | 16.5 | - | 413 | |||||||||||||||||||
£ 46.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 19 l2
≈ 36 l3 16.5 w1 - Weight
g 413 | |||||||||||||||||||||||||||||||
77400.W0116 | With Keyway, W/o Handle | d2 Small | 160 | 14 | 16 | 36 | - | 20 | 39 | 18.0 | - | 529 | |||||||||||||||||||
£ 53.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 20 l2
≈ 39 l3 18.0 w1 - Weight
g 529 | |||||||||||||||||||||||||||||||
77400.W0117 | With Keyway, W/o Handle | d2 Large | 160 | 14 | 16 | 36 | - | 20 | 39 | 18.0 | - | 529 | |||||||||||||||||||
£ 53.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 20 l2
≈ 39 l3 18.0 w1 - Weight
g 529 | |||||||||||||||||||||||||||||||
77400.W0120 | With Keyway, W/o Handle | d2 Small | 200 | 18 | 20 | 42 | - | 24 | 45 | 20.5 | - | 880 | |||||||||||||||||||
£ 71.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 - l1 24 l2
≈ 45 l3 20.5 w1 - Weight
g 880 | |||||||||||||||||||||||||||||||
77400.W0121 | With Keyway, W/o Handle | d2 Large | 200 | 18 | 20 | 42 | - | 24 | 45 | 20.5 | - | 880 | |||||||||||||||||||
£ 71.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 - l1 24 l2
≈ 45 l3 20.5 w1 - Weight
g 880 | |||||||||||||||||||||||||||||||
77400.W0125 | With Keyway, W/o Handle | d2 Small | 250 | 22 | 26 | 48 | - | 28 | 51 | 23.0 | - | 1515 | |||||||||||||||||||
£ 99.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, W/o Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 - l1 28 l2
≈ 51 l3 23.0 w1 - Weight
g 1515 | |||||||||||||||||||||||||||||||
77400.W0508 | W/o Keyway, With Handle | d2 Small | 80 | 10 | 12 | 26 | M 6 | 16 | 26 | 13.0 | 18 | 160 | |||||||||||||||||||
£ 42.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 d4 M 6 l1 16 l2
≈ 26 l3 13.0 w1 18 Weight
g 160 | |||||||||||||||||||||||||||||||
77400.W0509 | W/o Keyway, With Handle | d2 Large | 80 | 10 | 12 | 26 | M 6 | 16 | 26 | 13.0 | 18 | 160 | |||||||||||||||||||
£ 42.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Large d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 d4 M 6 l1 16 l2
≈ 26 l3 13.0 w1 18 Weight
g 160 | |||||||||||||||||||||||||||||||
77400.W0510 | W/o Keyway, With Handle | d2 Small | 100 | 10 | 12 | 28 | M 6 | 17 | 30 | 14.0 | 21 | 255 | |||||||||||||||||||
£ 48.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Small d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 d4 M 6 l1 17 l2
≈ 30 l3 14.0 w1 21 Weight
g 255 | |||||||||||||||||||||||||||||||
77400.W0511 | W/o Keyway, With Handle | d2 Large | 100 | 10 | 12 | 28 | M 6 | 17 | 30 | 14.0 | 21 | 255 | |||||||||||||||||||
£ 48.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Large d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 d4 M 6 l1 17 l2
≈ 30 l3 14.0 w1 21 Weight
g 255 | |||||||||||||||||||||||||||||||
77400.W0513 | W/o Keyway, With Handle | d2 Large | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | |||||||||||||||||||
£ 53.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 M 8 l1 18 l2
≈ 33 l3 15.0 w1 23 Weight
g 390 | |||||||||||||||||||||||||||||||
77400.W0514 | W/o Keyway, With Handle | d2 Small | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 510 | |||||||||||||||||||
£ 62.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 510 | |||||||||||||||||||||||||||||||
77400.W0515 | W/o Keyway, With Handle | d2 Large | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 510 | |||||||||||||||||||
£ 62.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 510 | |||||||||||||||||||||||||||||||
77400.W0516 | W/o Keyway, With Handle | d2 Small | 160 | 14 | 16 | 36 | M 10 | 20 | 39 | 18.0 | 26 | 675 | |||||||||||||||||||
£ 71.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 10 l1 20 l2
≈ 39 l3 18.0 w1 26 Weight
g 675 | |||||||||||||||||||||||||||||||
77400.W0517 | W/o Keyway, With Handle | d2 Large | 160 | 14 | 16 | 36 | M 10 | 20 | 39 | 18.0 | 26 | 675 | |||||||||||||||||||
£ 71.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 10 l1 20 l2
≈ 39 l3 18.0 w1 26 Weight
g 675 | |||||||||||||||||||||||||||||||
77400.W0520 | W/o Keyway, With Handle | d2 Small | 200 | 18 | 20 | 42 | M 10 | 24 | 45 | 20.5 | 26 | 995 | |||||||||||||||||||
£ 94.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 M 10 l1 24 l2
≈ 45 l3 20.5 w1 26 Weight
g 995 | |||||||||||||||||||||||||||||||
77400.W0521 | W/o Keyway, With Handle | d2 Large | 200 | 18 | 20 | 42 | M 10 | 24 | 45 | 20.5 | 26 | 995 | |||||||||||||||||||
£ 94.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 M 10 l1 24 l2
≈ 45 l3 20.5 w1 26 Weight
g 995 | |||||||||||||||||||||||||||||||
77400.W0525 | W/o Keyway, With Handle | d2 Small | 250 | 22 | 26 | 48 | M 10 | 28 | 51 | 23.0 | 28 | 1625 | |||||||||||||||||||
£ 124.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 M 10 l1 28 l2
≈ 51 l3 23.0 w1 28 Weight
g 1625 | |||||||||||||||||||||||||||||||
77400.W0526 | W/o Keyway, With Handle | d2 Large | 250 | 22 | 26 | 48 | M 10 | 28 | 51 | 23.0 | 28 | 1625 | |||||||||||||||||||
£ 124.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish W/o Keyway, With Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 M 10 l1 28 l2
≈ 51 l3 23.0 w1 28 Weight
g 1625 | |||||||||||||||||||||||||||||||
77400.W0608 | With Keyway, With Handle | d2 Small | 80 | 10 | 12 | 26 | M 6 | 16 | 26 | 13.0 | 18 | 160 | |||||||||||||||||||
£ 47.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 d4 M 6 l1 16 l2
≈ 26 l3 13.0 w1 18 Weight
g 160 | |||||||||||||||||||||||||||||||
77400.W0609 | With Keyway, With Handle | d2 Large | 80 | 10 | 12 | 26 | M 6 | 16 | 26 | 13.0 | 18 | 160 | |||||||||||||||||||
£ 47.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Large d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 d4 M 6 l1 16 l2
≈ 26 l3 13.0 w1 18 Weight
g 160 | |||||||||||||||||||||||||||||||
77400.W0610 | With Keyway, With Handle | d2 Small | 100 | 10 | 12 | 28 | M 6 | 17 | 30 | 14.0 | 21 | 255 | |||||||||||||||||||
£ 53.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Small d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 d4 M 6 l1 17 l2
≈ 30 l3 14.0 w1 21 Weight
g 255 | |||||||||||||||||||||||||||||||
77400.W0611 | With Keyway, With Handle | d2 Large | 100 | 10 | 12 | 28 | M 6 | 17 | 30 | 14.0 | 21 | 255 | |||||||||||||||||||
£ 53.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish With Keyway, With Handle Bore dia. d2 Large d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 d4 M 6 l1 17 l2
≈ 30 l3 14.0 w1 21 Weight
g 255 | |||||||||||||||||||||||||||||||
77400.W0612 | With Keyway, With Handle | d2 Small | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | |||||||||||||||||||
£ 58.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 M 8 l1 18 l2
≈ 33 l3 15.0 w1 23 Weight
g 390 | |||||||||||||||||||||||||||||||
77400.W0615 | With Keyway, With Handle | d2 Large | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 510 | |||||||||||||||||||
£ 67.30 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 510 | |||||||||||||||||||||||||||||||
77400.W0616 | With Keyway, With Handle | d2 Small | 160 | 14 | 16 | 36 | M 10 | 20 | 39 | 18.0 | 26 | 675 | |||||||||||||||||||
£ 76.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 10 l1 20 l2
≈ 39 l3 18.0 w1 26 Weight
g 675 | |||||||||||||||||||||||||||||||
77400.W0617 | With Keyway, With Handle | d2 Large | 160 | 14 | 16 | 36 | M 10 | 20 | 39 | 18.0 | 26 | 675 | |||||||||||||||||||
£ 76.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish With Keyway, With Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 10 l1 20 l2
≈ 39 l3 18.0 w1 26 Weight
g 675 | |||||||||||||||||||||||||||||||
77400.W0620 | With Keyway, With Handle | d2 Small | 200 | 18 | 20 | 42 | M 10 | 24 | 45 | 20.5 | 26 | 995 | |||||||||||||||||||
£ 98.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 M 10 l1 24 l2
≈ 45 l3 20.5 w1 26 Weight
g 995 | |||||||||||||||||||||||||||||||
77400.W0621 | With Keyway, With Handle | d2 Large | 200 | 18 | 20 | 42 | M 10 | 24 | 45 | 20.5 | 26 | 995 | |||||||||||||||||||
£ 98.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 M 10 l1 24 l2
≈ 45 l3 20.5 w1 26 Weight
g 995 | |||||||||||||||||||||||||||||||
77400.W0625 | With Keyway, With Handle | d2 Small | 250 | 22 | 26 | 48 | M 10 | 28 | 51 | 23.0 | 28 | 1625 | |||||||||||||||||||
£ 129.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 M 10 l1 28 l2
≈ 51 l3 23.0 w1 28 Weight
g 1625 | |||||||||||||||||||||||||||||||
77400.W0626 | With Keyway, With Handle | d2 Large | 250 | 22 | 26 | 48 | M 10 | 28 | 51 | 23.0 | 28 | 1625 | |||||||||||||||||||
£ 129.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Keyway, With Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 M 10 l1 28 l2
≈ 51 l3 23.0 w1 28 Weight
g 1625 |
Aluminium mould casting. Handle duroplast DF 31 black.
Hub machined, rim turned and mirror-finished on all sides; non-machined surfaces cleanly blasted.
For corresponding handle details see no. 75120 rotating handle.
There are gripping indentations on the rear sides.
The non-machined, raw surfaces are blasted; together with the mirror-polished rim these handwheels are therefore
showing a finish which in most cases does not require additional lacquering.
Temperature range up to110°C. Also available in black plastic coated - on request.
For keyways information (dim. t1 and b3) to DIN 6885.