Price & Availability | Article | Material | Type | d1 | d2 | h1 | h2 | l1 | l2 | t1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34700.W1006 | Steel | Pad | M 6 | 20 | 14 | 2.5 | - | - | 5.0 | 10 | 10 | 15 | |||||||||||||||||||
£ 14.30 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M 6 d2 20 h1 14 h2 2.5 l1 - l2 - t1 5.0 A/F 10 Static load
max.
kN 10 Weight
g 15 | |||||||||||||||||||||||||||||||
34700.W1008 | Steel | Pad | M 8 | 25 | 18 | 4.0 | - | - | 7.0 | 13 | 18 | 33 | |||||||||||||||||||
£ 16.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M 8 d2 25 h1 18 h2 4.0 l1 - l2 - t1 7.0 A/F 13 Static load
max.
kN 18 Weight
g 33 | |||||||||||||||||||||||||||||||
34700.W1010 | Steel | Pad | M10 | 32 | 22 | 5.0 | - | - | 9.0 | 17 | 20 | 66 | |||||||||||||||||||
£ 20.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M10 d2 32 h1 22 h2 5.0 l1 - l2 - t1 9.0 A/F 17 Static load
max.
kN 20 Weight
g 66 | |||||||||||||||||||||||||||||||
34700.W1012 | Steel | Pad | M12 | 40 | 26 | 6.0 | - | - | 11.0 | 19 | 35 | 112 | |||||||||||||||||||
£ 28.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M12 d2 40 h1 26 h2 6.0 l1 - l2 - t1 11.0 A/F 19 Static load
max.
kN 35 Weight
g 112 | |||||||||||||||||||||||||||||||
34700.W1016 | Steel | Pad | M16 | 50 | 32 | 7.0 | - | - | 13.5 | 24 | 45 | 220 | |||||||||||||||||||
£ 37.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M16 d2 50 h1 32 h2 7.0 l1 - l2 - t1 13.5 A/F 24 Static load
max.
kN 45 Weight
g 220 | |||||||||||||||||||||||||||||||
34700.W1020 | Steel | Pad | M20 | 60 | 42 | 8.0 | - | - | 17.0 | 30 | 55 | 413 | |||||||||||||||||||
£ 48.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M20 d2 60 h1 42 h2 8.0 l1 - l2 - t1 17.0 A/F 30 Static load
max.
kN 55 Weight
g 413 | |||||||||||||||||||||||||||||||
34700.W1024 | Steel | Pad | M24 | 60 | 45 | 9.5 | - | - | 19.0 | 36 | 65 | 462 | |||||||||||||||||||
£ 63.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M24 d2 60 h1 45 h2 9.5 l1 - l2 - t1 19.0 A/F 36 Static load
max.
kN 65 Weight
g 462 | |||||||||||||||||||||||||||||||
34700.W1410 | Steel | Pad and Bolt | M 6 | 20 | 14 | 2.5 | 60 | 57.0 | - | 10 | 10 | 29 | |||||||||||||||||||
£ 24.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M 6 d2 20 h1 14 h2 2.5 l1 60 l2 57.0 t1 - A/F 10 Static load
max.
kN 10 Weight
g 29 | |||||||||||||||||||||||||||||||
34700.W1422 | Steel | Pad and Bolt | M 8 | 25 | 18 | 4.0 | 80 | 76.0 | - | 13 | 18 | 66 | |||||||||||||||||||
£ 24.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M 8 d2 25 h1 18 h2 4.0 l1 80 l2 76.0 t1 - A/F 13 Static load
max.
kN 18 Weight
g 66 | |||||||||||||||||||||||||||||||
34700.W1438 | Steel | Pad and Bolt | M10 | 32 | 22 | 5.0 | 100 | 95.5 | - | 17 | 20 | 133 | |||||||||||||||||||
£ 29.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M10 d2 32 h1 22 h2 5.0 l1 100 l2 95.5 t1 - A/F 17 Static load
max.
kN 20 Weight
g 133 | |||||||||||||||||||||||||||||||
34700.W1442 | Steel | Pad and Bolt | M10 | 32 | 22 | 5.0 | 150 | 145.5 | - | 17 | 20 | 159 | |||||||||||||||||||
£ 32.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M10 d2 32 h1 22 h2 5.0 l1 150 l2 145.5 t1 - A/F 17 Static load
max.
kN 20 Weight
g 159 | |||||||||||||||||||||||||||||||
34700.W1452 | Steel | Pad and Bolt | M12 | 40 | 26 | 6.0 | 100 | 94.5 | - | 19 | 35 | 211 | |||||||||||||||||||
£ 34.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M12 d2 40 h1 26 h2 6.0 l1 100 l2 94.5 t1 - A/F 19 Static load
max.
kN 35 Weight
g 211 | |||||||||||||||||||||||||||||||
34700.W1456 | Steel | Pad and Bolt | M12 | 40 | 26 | 6.0 | 150 | 144.5 | - | 19 | 35 | 247 | |||||||||||||||||||
£ 38.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M12 d2 40 h1 26 h2 6.0 l1 150 l2 144.5 t1 - A/F 19 Static load
max.
kN 35 Weight
g 247 | |||||||||||||||||||||||||||||||
34700.W1468 | Steel | Pad and Bolt | M16 | 50 | 32 | 7.0 | 100 | 94.0 | - | 24 | 45 | 407 | |||||||||||||||||||
£ 44.85 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M16 d2 50 h1 32 h2 7.0 l1 100 l2 94.0 t1 - A/F 24 Static load
max.
kN 45 Weight
g 407 | |||||||||||||||||||||||||||||||
34700.W1472 | Steel | Pad and Bolt | M16 | 50 | 32 | 7.0 | 200 | 194.0 | - | 24 | 45 | 540 | |||||||||||||||||||
£ 50.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M16 d2 50 h1 32 h2 7.0 l1 200 l2 194.0 t1 - A/F 24 Static load
max.
kN 45 Weight
g 540 | |||||||||||||||||||||||||||||||
34700.W1482 | Steel | Pad and Bolt | M20 | 60 | 42 | 8.0 | 100 | 92.5 | - | 30 | 55 | 722 | |||||||||||||||||||
£ 65.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M20 d2 60 h1 42 h2 8.0 l1 100 l2 92.5 t1 - A/F 30 Static load
max.
kN 55 Weight
g 722 | |||||||||||||||||||||||||||||||
34700.W1488 | Steel | Pad and Bolt | M20 | 60 | 42 | 8.0 | 200 | 192.5 | - | 30 | 55 | 924 | |||||||||||||||||||
£ 73.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M20 d2 60 h1 42 h2 8.0 l1 200 l2 192.5 t1 - A/F 30 Static load
max.
kN 55 Weight
g 924 | |||||||||||||||||||||||||||||||
34700.W1495 | Steel | Pad and Bolt | M24 | 60 | 45 | 9.5 | 100 | 91.0 | - | 36 | 65 | 935 | |||||||||||||||||||
£ 72.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M24 d2 60 h1 45 h2 9.5 l1 100 l2 91.0 t1 - A/F 36 Static load
max.
kN 65 Weight
g 935 | |||||||||||||||||||||||||||||||
34700.W1498 | Steel | Pad and Bolt | M24 | 60 | 45 | 9.5 | 200 | 191.0 | - | 36 | 65 | 1231 | |||||||||||||||||||
£ 82.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M24 d2 60 h1 45 h2 9.5 l1 200 l2 191.0 t1 - A/F 36 Static load
max.
kN 65 Weight
g 1231 | |||||||||||||||||||||||||||||||
34700.W1206 | Stainless Steel | Pad | M 6 | 20 | 14 | 2.5 | - | - | 5.0 | 10 | 8 | 15 | |||||||||||||||||||
£ 15.42 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad d1 M 6 d2 20 h1 14 h2 2.5 l1 - l2 - t1 5.0 A/F 10 Static load
max.
kN 8 Weight
g 15 | |||||||||||||||||||||||||||||||
34700.W1208 | Stainless Steel | Pad | M 8 | 25 | 18 | 4.0 | - | - | 7.0 | 13 | 14 | 33 | |||||||||||||||||||
£ 17.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad d1 M 8 d2 25 h1 18 h2 4.0 l1 - l2 - t1 7.0 A/F 13 Static load
max.
kN 14 Weight
g 33 | |||||||||||||||||||||||||||||||
34700.W1210 | Stainless Steel | Pad | M10 | 32 | 22 | 5.0 | - | - | 9.0 | 17 | 16 | 66 | |||||||||||||||||||
£ 22.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad d1 M10 d2 32 h1 22 h2 5.0 l1 - l2 - t1 9.0 A/F 17 Static load
max.
kN 16 Weight
g 66 | |||||||||||||||||||||||||||||||
34700.W1212 | Stainless Steel | Pad | M12 | 40 | 26 | 6.0 | - | - | 11.0 | 19 | 28 | 112 | |||||||||||||||||||
£ 29.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad d1 M12 d2 40 h1 26 h2 6.0 l1 - l2 - t1 11.0 A/F 19 Static load
max.
kN 28 Weight
g 112 | |||||||||||||||||||||||||||||||
34700.W1216 | Stainless Steel | Pad | M16 | 50 | 32 | 7.0 | - | - | 13.5 | 24 | 36 | 220 | |||||||||||||||||||
£ 45.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad d1 M16 d2 50 h1 32 h2 7.0 l1 - l2 - t1 13.5 A/F 24 Static load
max.
kN 36 Weight
g 220 | |||||||||||||||||||||||||||||||
34700.W1220 | Stainless Steel | Pad | M20 | 60 | 42 | 8.0 | - | - | 17.0 | 30 | 44 | 413 | |||||||||||||||||||
£ 55.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad d1 M20 d2 60 h1 42 h2 8.0 l1 - l2 - t1 17.0 A/F 30 Static load
max.
kN 44 Weight
g 413 | |||||||||||||||||||||||||||||||
34700.W1224 | Stainless Steel | Pad | M24 | 60 | 45 | 9.5 | - | - | 19.0 | 36 | 52 | 462 | |||||||||||||||||||
£ 72.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad d1 M24 d2 60 h1 45 h2 9.5 l1 - l2 - t1 19.0 A/F 36 Static load
max.
kN 52 Weight
g 462 | |||||||||||||||||||||||||||||||
34700.W1610 | Stainless Steel | Pad and Bolt | M 6 | 20 | 14 | 2.5 | 60 | 57.0 | - | 10 | 8 | 29 | |||||||||||||||||||
£ 29.02 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M 6 d2 20 h1 14 h2 2.5 l1 60 l2 57.0 t1 - A/F 10 Static load
max.
kN 8 Weight
g 29 | |||||||||||||||||||||||||||||||
34700.W1622 | Stainless Steel | Pad and Bolt | M 8 | 25 | 18 | 4.0 | 80 | 76.0 | - | 13 | 14 | 66 | |||||||||||||||||||
£ 31.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M 8 d2 25 h1 18 h2 4.0 l1 80 l2 76.0 t1 - A/F 13 Static load
max.
kN 14 Weight
g 66 | |||||||||||||||||||||||||||||||
34700.W1638 | Stainless Steel | Pad and Bolt | M10 | 32 | 22 | 5.0 | 100 | 95.5 | - | 17 | 16 | 133 | |||||||||||||||||||
£ 39.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M10 d2 32 h1 22 h2 5.0 l1 100 l2 95.5 t1 - A/F 17 Static load
max.
kN 16 Weight
g 133 | |||||||||||||||||||||||||||||||
34700.W1642 | Stainless Steel | Pad and Bolt | M10 | 32 | 22 | 5.0 | 150 | 145.5 | - | 17 | 16 | 159 | |||||||||||||||||||
£ 41.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M10 d2 32 h1 22 h2 5.0 l1 150 l2 145.5 t1 - A/F 17 Static load
max.
kN 16 Weight
g 159 | |||||||||||||||||||||||||||||||
34700.W1652 | Stainless Steel | Pad and Bolt | M12 | 40 | 26 | 6.0 | 100 | 94.5 | - | 19 | 28 | 211 | |||||||||||||||||||
£ 47.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M12 d2 40 h1 26 h2 6.0 l1 100 l2 94.5 t1 - A/F 19 Static load
max.
kN 28 Weight
g 211 | |||||||||||||||||||||||||||||||
34700.W1656 | Stainless Steel | Pad and Bolt | M12 | 40 | 26 | 6.0 | 150 | 144.5 | - | 19 | 28 | 247 | |||||||||||||||||||
£ 53.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M12 d2 40 h1 26 h2 6.0 l1 150 l2 144.5 t1 - A/F 19 Static load
max.
kN 28 Weight
g 247 | |||||||||||||||||||||||||||||||
34700.W1668 | Stainless Steel | Pad and Bolt | M16 | 50 | 32 | 7.0 | 100 | 94.0 | - | 24 | 36 | 407 | |||||||||||||||||||
£ 67.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M16 d2 50 h1 32 h2 7.0 l1 100 l2 94.0 t1 - A/F 24 Static load
max.
kN 36 Weight
g 407 | |||||||||||||||||||||||||||||||
34700.W1672 | Stainless Steel | Pad and Bolt | M16 | 50 | 32 | 7.0 | 200 | 194.0 | - | 24 | 36 | 540 | |||||||||||||||||||
£ 79.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M16 d2 50 h1 32 h2 7.0 l1 200 l2 194.0 t1 - A/F 24 Static load
max.
kN 36 Weight
g 540 | |||||||||||||||||||||||||||||||
34700.W1682 | Stainless Steel | Pad and Bolt | M20 | 60 | 42 | 8.0 | 100 | 92.5 | - | 30 | 44 | 722 | |||||||||||||||||||
£ 88.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M20 d2 60 h1 42 h2 8.0 l1 100 l2 92.5 t1 - A/F 30 Static load
max.
kN 44 Weight
g 722 | |||||||||||||||||||||||||||||||
34700.W1688 | Stainless Steel | Pad and Bolt | M20 | 60 | 42 | 8.0 | 200 | 192.5 | - | 30 | 44 | 924 | |||||||||||||||||||
£ 100.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M20 d2 60 h1 42 h2 8.0 l1 200 l2 192.5 t1 - A/F 30 Static load
max.
kN 44 Weight
g 924 | |||||||||||||||||||||||||||||||
34700.W1695 | Stainless Steel | Pad and Bolt | M24 | 60 | 45 | 9.5 | 100 | 91.0 | - | 36 | 52 | 935 | |||||||||||||||||||
£ 105.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M24 d2 60 h1 45 h2 9.5 l1 100 l2 91.0 t1 - A/F 36 Static load
max.
kN 52 Weight
g 935 | |||||||||||||||||||||||||||||||
34700.W1698 | Stainless Steel | Pad and Bolt | M24 | 60 | 45 | 9.5 | 200 | 191.0 | - | 36 | 52 | 1231 | |||||||||||||||||||
£ 118.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M24 d2 60 h1 45 h2 9.5 l1 200 l2 191.0 t1 - A/F 36 Static load
max.
kN 52 Weight
g 1231 |
Steel type
Ball: steel heat-treated, tempered, blackened.
Ball with bolt: heat-treated steel, tempered, blackened.
Lock nut: Steel blackened, ISO 4032/DIN 934 (M10, M12 only).
Pad: heat-treated steel, tempered, blackened.
Stainless type
Pad: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.4305 (AISI 303).
Ball with bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2,ISO 4032/DIN 934 (M10, M12 only).
Cap: Black rubber.
To be used as feet and thrust pads. Used for levelling up to 15° on surface. Rubber cap prevents reduces slipping.
Also used:
34761 - Levelling Feet - thermoplastic, non slip.