Price & Availability | Article | Finish | d1 | l1 | d2 -0.5 | d3 | l2 | l3 | h1 ≈ | h2 | t | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34713.W0706 | Pad | M 6 | - | 45 | 6.6 | - | 32 | 14 | 6.5 | 5.0 | 10 | 8 | 79 | |||||||||||||||||||
£ 28.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad d1 M 6 l1 - d2
-0.5 45 d3 6.6 l2 - l3 32 h1
≈ 14 h2 6.5 t 5.0 A/F 10 Static load
max.
kN 8 Weight
g 79 | ||||||||||||||||||||||||||||||||
34713.W0708 | Pad | M 8 | - | 50 | 6.6 | - | 38 | 18 | 8.5 | 7.0 | 13 | 14 | 130 | |||||||||||||||||||
£ 30.32 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad d1 M 8 l1 - d2
-0.5 50 d3 6.6 l2 - l3 38 h1
≈ 18 h2 8.5 t 7.0 A/F 13 Static load
max.
kN 14 Weight
g 130 | ||||||||||||||||||||||||||||||||
34713.W0710 | Pad | M10 | - | 60 | 9.0 | - | 44 | 22 | 11.5 | 9.0 | 17 | 16 | 250 | |||||||||||||||||||
£ 35.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad d1 M10 l1 - d2
-0.5 60 d3 9.0 l2 - l3 44 h1
≈ 22 h2 11.5 t 9.0 A/F 17 Static load
max.
kN 16 Weight
g 250 | ||||||||||||||||||||||||||||||||
34713.W0712 | Pad | M12 | - | 65 | 9.0 | - | 48 | 26 | 12.5 | 11.0 | 19 | 28 | 326 | |||||||||||||||||||
£ 45.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad d1 M12 l1 - d2
-0.5 65 d3 9.0 l2 - l3 48 h1
≈ 26 h2 12.5 t 11.0 A/F 19 Static load
max.
kN 28 Weight
g 326 | ||||||||||||||||||||||||||||||||
34713.W0716 | Pad | M16 | - | 70 | 9.0 | - | 54 | 32 | 13.5 | 13.5 | 24 | 36 | 427 | |||||||||||||||||||
£ 64.25 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad d1 M16 l1 - d2
-0.5 70 d3 9.0 l2 - l3 54 h1
≈ 32 h2 13.5 t 13.5 A/F 24 Static load
max.
kN 36 Weight
g 427 | ||||||||||||||||||||||||||||||||
34713.W0720 | Pad | M20 | - | 80 | 9.0 | - | 64 | 42 | 16.5 | 17.0 | 30 | 44 | 718 | |||||||||||||||||||
£ 103.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad d1 M20 l1 - d2
-0.5 80 d3 9.0 l2 - l3 64 h1
≈ 42 h2 16.5 t 17.0 A/F 30 Static load
max.
kN 44 Weight
g 718 | ||||||||||||||||||||||||||||||||
34713.W0724 | Pad | M24 | - | 100 | 11.0 | - | 78 | 45 | 20.5 | 19.0 | 36 | 52 | 1304 | |||||||||||||||||||
£ 136.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad d1 M24 l1 - d2
-0.5 100 d3 11.0 l2 - l3 78 h1
≈ 45 h2 20.5 t 19.0 A/F 36 Static load
max.
kN 52 Weight
g 1304 | ||||||||||||||||||||||||||||||||
34713.W0810 | Pad and Bolt | M 6 | 60 | 45 | 6.6 | 57.0 | 32 | 14 | 6.5 | - | 10 | 8 | 93 | |||||||||||||||||||
£ 44.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M 6 l1 60 d2
-0.5 45 d3 6.6 l2 57.0 l3 32 h1
≈ 14 h2 6.5 t - A/F 10 Static load
max.
kN 8 Weight
g 93 | ||||||||||||||||||||||||||||||||
34713.W0822 | Pad and Bolt | M 8 | 80 | 50 | 6.6 | 76.0 | 38 | 18 | 8.5 | - | 13 | 14 | 163 | |||||||||||||||||||
£ 48.94 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M 8 l1 80 d2
-0.5 50 d3 6.6 l2 76.0 l3 38 h1
≈ 18 h2 8.5 t - A/F 13 Static load
max.
kN 14 Weight
g 163 | ||||||||||||||||||||||||||||||||
34713.W0838 | Pad and Bolt | M10 | 100 | 60 | 9.0 | 95.5 | 44 | 22 | 11.5 | - | 17 | 16 | 318 | |||||||||||||||||||
£ 59.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M10 l1 100 d2
-0.5 60 d3 9.0 l2 95.5 l3 44 h1
≈ 22 h2 11.5 t - A/F 17 Static load
max.
kN 16 Weight
g 318 | ||||||||||||||||||||||||||||||||
34713.W0842 | Pad and Bolt | M10 | 150 | 60 | 9.0 | 145.5 | 44 | 22 | 11.5 | - | 17 | 16 | 341 | |||||||||||||||||||
£ 65.33 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M10 l1 150 d2
-0.5 60 d3 9.0 l2 145.5 l3 44 h1
≈ 22 h2 11.5 t - A/F 17 Static load
max.
kN 16 Weight
g 341 | ||||||||||||||||||||||||||||||||
34713.W0852 | Pad and Bolt | M12 | 100 | 65 | 9.0 | 94.5 | 48 | 26 | 12.5 | - | 19 | 28 | 423 | |||||||||||||||||||
£ 73.98 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M12 l1 100 d2
-0.5 65 d3 9.0 l2 94.5 l3 48 h1
≈ 26 h2 12.5 t - A/F 19 Static load
max.
kN 28 Weight
g 423 | ||||||||||||||||||||||||||||||||
34713.W0856 | Pad and Bolt | M12 | 150 | 65 | 9.0 | 144.5 | 48 | 26 | 12.5 | - | 19 | 28 | 459 | |||||||||||||||||||
£ 78.18 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M12 l1 150 d2
-0.5 65 d3 9.0 l2 144.5 l3 48 h1
≈ 26 h2 12.5 t - A/F 19 Static load
max.
kN 28 Weight
g 459 | ||||||||||||||||||||||||||||||||
34713.W0868 | Pad and Bolt | M16 | 100 | 70 | 9.0 | 94.0 | 54 | 32 | 13.5 | - | 24 | 36 | 615 | |||||||||||||||||||
£ 87.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M16 l1 100 d2
-0.5 70 d3 9.0 l2 94.0 l3 54 h1
≈ 32 h2 13.5 t - A/F 24 Static load
max.
kN 36 Weight
g 615 | ||||||||||||||||||||||||||||||||
34713.W0872 | Pad and Bolt | M16 | 200 | 70 | 9.0 | 194.0 | 54 | 32 | 13.5 | - | 24 | 36 | 746 | |||||||||||||||||||
£ 98.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M16 l1 200 d2
-0.5 70 d3 9.0 l2 194.0 l3 54 h1
≈ 32 h2 13.5 t - A/F 24 Static load
max.
kN 36 Weight
g 746 | ||||||||||||||||||||||||||||||||
34713.W0882 | Pad and Bolt | M20 | 100 | 80 | 9.0 | 92.5 | 64 | 42 | 16.5 | - | 30 | 44 | 1029 | |||||||||||||||||||
£ 125.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M20 l1 100 d2
-0.5 80 d3 9.0 l2 92.5 l3 64 h1
≈ 42 h2 16.5 t - A/F 30 Static load
max.
kN 44 Weight
g 1029 | ||||||||||||||||||||||||||||||||
34713.W0888 | Pad and Bolt | M20 | 200 | 80 | 9.0 | 192.5 | 64 | 42 | 16.5 | - | 30 | 44 | 1231 | |||||||||||||||||||
£ 138.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M20 l1 200 d2
-0.5 80 d3 9.0 l2 192.5 l3 64 h1
≈ 42 h2 16.5 t - A/F 30 Static load
max.
kN 44 Weight
g 1231 | ||||||||||||||||||||||||||||||||
34713.W0895 | Pad and Bolt | M24 | 100 | 100 | 11.0 | 91.0 | 78 | 45 | 20.5 | - | 36 | 52 | 1775 | |||||||||||||||||||
£ 153.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M24 l1 100 d2
-0.5 100 d3 11.0 l2 91.0 l3 78 h1
≈ 45 h2 20.5 t - A/F 36 Static load
max.
kN 52 Weight
g 1775 | ||||||||||||||||||||||||||||||||
34713.W0898 | Pad and Bolt | M24 | 200 | 100 | 11.0 | 191.0 | 78 | 45 | 20.5 | - | 36 | 52 | 2075 | |||||||||||||||||||
£ 173.15 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Pad and Bolt d1 M24 l1 200 d2
-0.5 100 d3 11.0 l2 191.0 l3 78 h1
≈ 45 h2 20.5 t - A/F 36 Static load
max.
kN 52 Weight
g 2075 |
Pad and bolt: stainless steel 1.4305, AISI 303.
Lock nut: Stainless steel A2, DIN 934 and ISO 4032.
To be used as foot and thrust pad. Including two mounting holes in pad.