Price & Availability | Article | d1 | d2 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34716.W2000 | M20 | 160 | 75 | 127 | 49 | 26 | 20 | 50 | |||||||||||||||||||
£ 171.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 160 l 75 h1 127 h2 49 h3 26 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||
34716.W2001 | M20 | 160 | 100 | 152 | 49 | 26 | 20 | 50 | |||||||||||||||||||
£ 174.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 160 l 100 h1 152 h2 49 h3 26 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||
34716.W2002 | M20 | 160 | 125 | 177 | 49 | 26 | 20 | 50 | |||||||||||||||||||
£ 177.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 160 l 125 h1 177 h2 49 h3 26 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||
34716.W2003 | M20 | 160 | 150 | 202 | 49 | 26 | 20 | 50 | |||||||||||||||||||
£ 179.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 160 l 150 h1 202 h2 49 h3 26 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||
34716.W2004 | M20 | 160 | 175 | 227 | 49 | 26 | 20 | 50 | |||||||||||||||||||
£ 181.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 160 l 175 h1 227 h2 49 h3 26 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||
34716.W2005 | M20 | 160 | 200 | 252 | 49 | 26 | 20 | 50 | |||||||||||||||||||
£ 186.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 160 l 200 h1 252 h2 49 h3 26 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||
34716.W2400 | M24 | 160 | 75 | 127 | 49 | 26 | 20 | 60 | |||||||||||||||||||
£ 171.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 160 l 75 h1 127 h2 49 h3 26 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||
34716.W2401 | M24 | 160 | 100 | 152 | 49 | 26 | 20 | 60 | |||||||||||||||||||
£ 174.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 160 l 100 h1 152 h2 49 h3 26 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||
34716.W2402 | M24 | 160 | 125 | 177 | 49 | 26 | 20 | 60 | |||||||||||||||||||
£ 177.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 160 l 125 h1 177 h2 49 h3 26 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||
34716.W2403 | M24 | 160 | 150 | 202 | 49 | 26 | 20 | 60 | |||||||||||||||||||
£ 179.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 160 l 150 h1 202 h2 49 h3 26 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||
34716.W2404 | M24 | 160 | 175 | 227 | 49 | 26 | 20 | 60 | |||||||||||||||||||
£ 181.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 160 l 175 h1 227 h2 49 h3 26 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||
34716.W2405 | M24 | 160 | 200 | 252 | 49 | 26 | 20 | 60 | |||||||||||||||||||
£ 184.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 160 l 200 h1 252 h2 49 h3 26 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||
34716.W3000 | M30 | 160 | 100 | 152 | 49 | 26 | 26 | 70 | |||||||||||||||||||
£ 176.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 160 l 100 h1 152 h2 49 h3 26 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||
34716.W3001 | M30 | 160 | 125 | 177 | 49 | 26 | 26 | 70 | |||||||||||||||||||
£ 179.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 160 l 125 h1 177 h2 49 h3 26 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||
34716.W3002 | M30 | 160 | 150 | 202 | 49 | 26 | 26 | 70 | |||||||||||||||||||
£ 184.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 160 l 150 h1 202 h2 49 h3 26 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||
34716.W3003 | M30 | 160 | 175 | 227 | 49 | 26 | 26 | 70 | |||||||||||||||||||
£ 188.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 160 l 175 h1 227 h2 49 h3 26 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||
34716.W3004 | M30 | 160 | 200 | 252 | 49 | 26 | 26 | 70 | |||||||||||||||||||
£ 190.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 160 l 200 h1 252 h2 49 h3 26 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||
34716.W3005 | M30 | 160 | 225 | 277 | 49 | 26 | 26 | 70 | |||||||||||||||||||
£ 194.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 160 l 225 h1 277 h2 49 h3 26 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||
34716.W3006 | M30 | 160 | 250 | 302 | 49 | 26 | 26 | 70 | |||||||||||||||||||
£ 198.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 160 l 250 h1 302 h2 49 h3 26 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||
34716.W3600 | M36 | 160 | 150 | 204 | 51 | 26 | 32 | 80 | |||||||||||||||||||
£ 192.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 d2 160 l 150 h1 204 h2 51 h3 26 A/F 32 Load
max.
kN 80 | |||||||||||||||||||||||||||
34716.W3601 | M36 | 160 | 200 | 254 | 51 | 26 | 32 | 80 | |||||||||||||||||||
£ 199.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 d2 160 l 200 h1 254 h2 51 h3 26 A/F 32 Load
max.
kN 80 |
Stainless steel (AISI 304), with rubber pad (70 Shore A).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.