Price & Availability | Article | d1 | d2 | d3 | d4 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34718.W1600 | M16 | 100 | 74 | 12.5 | 100 | 133 | 33 | 20 | 20 | 35 | |||||||||||||||||||
£ 93.37 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1 M16 d2 100 d3 74 d4 12.5 l 100 h1 133 h2 33 h3 20 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34718.W1601 | M16 | 100 | 74 | 12.5 | 150 | 183 | 33 | 20 | 20 | 35 | |||||||||||||||||||
£ 92.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 100 d3 74 d4 12.5 l 150 h1 183 h2 33 h3 20 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34718.W1602 | M16 | 100 | 74 | 12.5 | 200 | 233 | 33 | 20 | 20 | 35 | |||||||||||||||||||
£ 105.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 d2 100 d3 74 d4 12.5 l 200 h1 233 h2 33 h3 20 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34718.W2000 | M20 | 100 | 74 | 12.5 | 100 | 133 | 33 | 20 | 20 | 40 | |||||||||||||||||||
£ 93.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 100 d3 74 d4 12.5 l 100 h1 133 h2 33 h3 20 A/F 20 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34718.W2001 | M20 | 100 | 74 | 12.5 | 150 | 183 | 33 | 20 | 20 | 40 | |||||||||||||||||||
£ 98.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 100 d3 74 d4 12.5 l 150 h1 183 h2 33 h3 20 A/F 20 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34718.W2002 | M20 | 100 | 74 | 12.5 | 200 | 233 | 33 | 20 | 20 | 40 | |||||||||||||||||||
£ 106.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 100 d3 74 d4 12.5 l 200 h1 233 h2 33 h3 20 A/F 20 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34718.W2003 | M20 | 100 | 74 | 12.5 | 250 | 283 | 33 | 20 | 20 | 40 | |||||||||||||||||||
£ 111.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 100 d3 74 d4 12.5 l 250 h1 283 h2 33 h3 20 A/F 20 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34718.W2400 | M24 | 100 | 74 | 12.5 | 100 | 134 | 34 | 20 | 20 | 45 | |||||||||||||||||||
£ 94.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 100 d3 74 d4 12.5 l 100 h1 134 h2 34 h3 20 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34718.W2401 | M24 | 100 | 74 | 12.5 | 150 | 184 | 34 | 20 | 20 | 45 | |||||||||||||||||||
£ 100.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 100 d3 74 d4 12.5 l 150 h1 184 h2 34 h3 20 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34718.W2402 | M24 | 100 | 74 | 12.5 | 200 | 234 | 34 | 20 | 20 | 45 | |||||||||||||||||||
£ 106.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 100 d3 74 d4 12.5 l 200 h1 234 h2 34 h3 20 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34718.W2403 | M24 | 100 | 74 | 12.5 | 250 | 284 | 34 | 20 | 20 | 45 | |||||||||||||||||||
£ 113.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 100 d3 74 d4 12.5 l 250 h1 284 h2 34 h3 20 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34718.W2004 | M20 | 120 | 74 | 12.5 | 100 | 135 | 35 | 22 | 20 | 45 | |||||||||||||||||||
£ 114.48 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 120 d3 74 d4 12.5 l 100 h1 135 h2 35 h3 22 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34718.W2005 | M20 | 120 | 74 | 12.5 | 150 | 185 | 35 | 22 | 20 | 45 | |||||||||||||||||||
£ 118.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 120 d3 74 d4 12.5 l 150 h1 185 h2 35 h3 22 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34718.W2006 | M20 | 120 | 74 | 12.5 | 200 | 235 | 35 | 22 | 20 | 45 | |||||||||||||||||||
£ 124.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 120 d3 74 d4 12.5 l 200 h1 235 h2 35 h3 22 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34718.W2007 | M20 | 120 | 74 | 12.5 | 250 | 285 | 35 | 22 | 20 | 45 | |||||||||||||||||||
£ 133.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 120 d3 74 d4 12.5 l 250 h1 285 h2 35 h3 22 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34718.W2404 | M24 | 120 | 74 | 12.5 | 100 | 136 | 36 | 22 | 20 | 50 | |||||||||||||||||||
£ 114.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 120 d3 74 d4 12.5 l 100 h1 136 h2 36 h3 22 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34718.W2405 | M24 | 120 | 74 | 12.5 | 150 | 186 | 36 | 22 | 20 | 50 | |||||||||||||||||||
£ 118.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 120 d3 74 d4 12.5 l 150 h1 186 h2 36 h3 22 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34718.W2406 | M24 | 120 | 74 | 12.5 | 200 | 231 | 36 | 22 | 20 | 50 | |||||||||||||||||||
£ 124.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 120 d3 74 d4 12.5 l 200 h1 231 h2 36 h3 22 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34718.W2407 | M24 | 120 | 74 | 12.5 | 250 | 281 | 36 | 22 | 20 | 50 | |||||||||||||||||||
£ 133.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 120 d3 74 d4 12.5 l 250 h1 281 h2 36 h3 22 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34718.W3000 | M30 | 120 | 74 | 12.5 | 100 | 136 | 36 | 22 | 26 | 60 | |||||||||||||||||||
£ 122.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M30 d2 120 d3 74 d4 12.5 l 100 h1 136 h2 36 h3 22 A/F 26 Load
max.
kN 60 | |||||||||||||||||||||||||||||
34718.W3001 | M30 | 120 | 74 | 12.5 | 150 | 186 | 36 | 22 | 26 | 60 | |||||||||||||||||||
£ 126.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M30 d2 120 d3 74 d4 12.5 l 150 h1 186 h2 36 h3 22 A/F 26 Load
max.
kN 60 | |||||||||||||||||||||||||||||
34718.W3002 | M30 | 120 | 74 | 12.5 | 200 | 236 | 36 | 22 | 26 | 60 | |||||||||||||||||||
£ 131.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M30 d2 120 d3 74 d4 12.5 l 200 h1 236 h2 36 h3 22 A/F 26 Load
max.
kN 60 | |||||||||||||||||||||||||||||
34718.W3003 | M30 | 120 | 74 | 12.5 | 250 | 286 | 36 | 22 | 26 | 60 | |||||||||||||||||||
£ 140.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M30 d2 120 d3 74 d4 12.5 l 250 h1 286 h2 36 h3 22 A/F 26 Load
max.
kN 60 | |||||||||||||||||||||||||||||
34718.W2008 | M20 | 159 | 74 | 12.5 | 100 | 136 | 36 | 23 | 20 | 50 | |||||||||||||||||||
£ 156.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 159 d3 74 d4 12.5 l 100 h1 136 h2 36 h3 23 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34718.W2009 | M20 | 159 | 74 | 12.5 | 150 | 186 | 36 | 23 | 20 | 50 | |||||||||||||||||||
£ 165.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 159 d3 74 d4 12.5 l 150 h1 186 h2 36 h3 23 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34718.W2010 | M20 | 159 | 74 | 12.5 | 200 | 236 | 36 | 23 | 20 | 50 | |||||||||||||||||||
£ 173.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 159 d3 74 d4 12.5 l 200 h1 236 h2 36 h3 23 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34718.W2011 | M20 | 159 | 74 | 12.5 | 250 | 286 | 36 | 23 | 20 | 50 | |||||||||||||||||||
£ 182.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 159 d3 74 d4 12.5 l 250 h1 286 h2 36 h3 23 A/F 20 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34718.W2408 | M24 | 159 | 74 | 12.5 | 100 | 137 | 37 | 23 | 20 | 60 | |||||||||||||||||||
£ 156.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 159 d3 74 d4 12.5 l 100 h1 137 h2 37 h3 23 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||||
34718.W2409 | M24 | 159 | 74 | 12.5 | 150 | 187 | 37 | 23 | 20 | 60 | |||||||||||||||||||
£ 165.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 159 d3 74 d4 12.5 l 150 h1 187 h2 37 h3 23 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||||
34718.W2410 | M24 | 159 | 74 | 12.5 | 200 | 237 | 37 | 23 | 20 | 60 | |||||||||||||||||||
£ 173.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 159 d3 74 d4 12.5 l 200 h1 237 h2 37 h3 23 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||||
34718.W2411 | M24 | 159 | 74 | 12.5 | 250 | 287 | 37 | 23 | 20 | 60 | |||||||||||||||||||
£ 182.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 159 d3 74 d4 12.5 l 250 h1 287 h2 37 h3 23 A/F 20 Load
max.
kN 60 | |||||||||||||||||||||||||||||
34718.W3004 | M30 | 159 | 74 | 12.5 | 100 | 137 | 37 | 23 | 26 | 70 | |||||||||||||||||||
£ 158.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M30 d2 159 d3 74 d4 12.5 l 100 h1 137 h2 37 h3 23 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||||
34718.W3005 | M30 | 159 | 74 | 12.5 | 150 | 187 | 37 | 23 | 26 | 70 | |||||||||||||||||||
£ 156.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 159 d3 74 d4 12.5 l 150 h1 187 h2 37 h3 23 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||||
34718.W3006 | M30 | 159 | 74 | 12.5 | 200 | 237 | 37 | 23 | 26 | 70 | |||||||||||||||||||
£ 174.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M30 d2 159 d3 74 d4 12.5 l 200 h1 237 h2 37 h3 23 A/F 26 Load
max.
kN 70 | |||||||||||||||||||||||||||||
34718.W3007 | M30 | 159 | 74 | 12.5 | 250 | 287 | 37 | 23 | 26 | 70 | |||||||||||||||||||
£ 184.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M30 d2 159 d3 74 d4 12.5 l 250 h1 287 h2 37 h3 23 A/F 26 Load
max.
kN 70 |
Stainless steel (AISI 304).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.