| Price & Availability | Article | Material | Type | d1 | d2 | h1 ≈ | h2 | h3 | l1 | l2 | A/F | Static load steel max. kN | Static load stainless max. kN | Weight g | ||||||||||||||||||
| 34701.W0006 | Steel | Pad | M6 | 20 | 14 | 2.5 | 5.0 | - | - | 10 | 10 | 8 | 15 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M6 d2 20 h1
≈ 14 h2 2.5 h3 5.0 l1 - l2 - A/F 10 Static load steel
max.
kN 10 Static load stainless
max.
kN 8 Weight
g 15 | ||||||||||||||||||||||||||||||||
| 34701.W0008 | Steel | Pad | M8 | 25 | 18 | 4.0 | 7.0 | - | - | 13 | 18 | 14 | 33 | |||||||||||||||||||
£ 13.93 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M8 d2 25 h1
≈ 18 h2 4.0 h3 7.0 l1 - l2 - A/F 13 Static load steel
max.
kN 18 Static load stainless
max.
kN 14 Weight
g 33 | ||||||||||||||||||||||||||||||||
| 34701.W0010 | Steel | Pad | M10 | 32 | 22 | 5.0 | 9.0 | - | - | 17 | 20 | 16 | 66 | |||||||||||||||||||
£ 17.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M10 d2 32 h1
≈ 22 h2 5.0 h3 9.0 l1 - l2 - A/F 17 Static load steel
max.
kN 20 Static load stainless
max.
kN 16 Weight
g 66 | ||||||||||||||||||||||||||||||||
| 34701.W0012 | Steel | Pad | M12 | 40 | 26 | 6.0 | 11.0 | - | - | 19 | 35 | 28 | 112 | |||||||||||||||||||
£ 24.72 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M12 d2 40 h1
≈ 26 h2 6.0 h3 11.0 l1 - l2 - A/F 19 Static load steel
max.
kN 35 Static load stainless
max.
kN 28 Weight
g 112 | ||||||||||||||||||||||||||||||||
| 34701.W0016 | Steel | Pad | M16 | 50 | 32 | 7.0 | 13.5 | - | - | 24 | 45 | 36 | 220 | |||||||||||||||||||
£ 32.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M16 d2 50 h1
≈ 32 h2 7.0 h3 13.5 l1 - l2 - A/F 24 Static load steel
max.
kN 45 Static load stainless
max.
kN 36 Weight
g 220 | ||||||||||||||||||||||||||||||||
| 34701.W0020 | Steel | Pad | M20 | 60 | 42 | 8.0 | 17.0 | - | - | 30 | 55 | 44 | 413 | |||||||||||||||||||
£ 43.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M20 d2 60 h1
≈ 42 h2 8.0 h3 17.0 l1 - l2 - A/F 30 Static load steel
max.
kN 55 Static load stainless
max.
kN 44 Weight
g 413 | ||||||||||||||||||||||||||||||||
| 34701.W0024 | Steel | Pad | M24 | 60 | 45 | 9.5 | 19.0 | - | - | 36 | 65 | 52 | 462 | |||||||||||||||||||
£ 57.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M24 d2 60 h1
≈ 45 h2 9.5 h3 19.0 l1 - l2 - A/F 36 Static load steel
max.
kN 65 Static load stainless
max.
kN 52 Weight
g 462 | ||||||||||||||||||||||||||||||||
| 34701.W0206 | Stainless | Pad | M6 | 20 | 14 | 2.5 | 5.0 | - | - | 10 | 10 | 8 | 15 | |||||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad d1 M6 d2 20 h1
≈ 14 h2 2.5 h3 5.0 l1 - l2 - A/F 10 Static load steel
max.
kN 10 Static load stainless
max.
kN 8 Weight
g 15 | ||||||||||||||||||||||||||||||||
| 34701.W0208 | Stainless | Pad | M8 | 25 | 18 | 4.0 | 7.0 | - | - | 13 | 18 | 14 | 33 | |||||||||||||||||||
£ 15.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad d1 M8 d2 25 h1
≈ 18 h2 4.0 h3 7.0 l1 - l2 - A/F 13 Static load steel
max.
kN 18 Static load stainless
max.
kN 14 Weight
g 33 | ||||||||||||||||||||||||||||||||
| 34701.W0210 | Stainless | Pad | M10 | 32 | 22 | 5.0 | 9.0 | - | - | 17 | 20 | 16 | 66 | |||||||||||||||||||
£ 20.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad d1 M10 d2 32 h1
≈ 22 h2 5.0 h3 9.0 l1 - l2 - A/F 17 Static load steel
max.
kN 20 Static load stainless
max.
kN 16 Weight
g 66 | ||||||||||||||||||||||||||||||||
| 34701.W0212 | Stainless | Pad | M12 | 40 | 26 | 6.0 | 11.0 | - | - | 19 | 35 | 28 | 112 | |||||||||||||||||||
£ 26.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad d1 M12 d2 40 h1
≈ 26 h2 6.0 h3 11.0 l1 - l2 - A/F 19 Static load steel
max.
kN 35 Static load stainless
max.
kN 28 Weight
g 112 | ||||||||||||||||||||||||||||||||
| 34701.W0216 | Stainless | Pad | M16 | 50 | 32 | 7.0 | 13.5 | - | - | 24 | 45 | 36 | 220 | |||||||||||||||||||
£ 40.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad d1 M16 d2 50 h1
≈ 32 h2 7.0 h3 13.5 l1 - l2 - A/F 24 Static load steel
max.
kN 45 Static load stainless
max.
kN 36 Weight
g 220 | ||||||||||||||||||||||||||||||||
| 34701.W0220 | Stainless | Pad | M20 | 60 | 42 | 8.0 | 17.0 | - | - | 30 | 55 | 44 | 413 | |||||||||||||||||||
£ 50.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad d1 M20 d2 60 h1
≈ 42 h2 8.0 h3 17.0 l1 - l2 - A/F 30 Static load steel
max.
kN 55 Static load stainless
max.
kN 44 Weight
g 413 | ||||||||||||||||||||||||||||||||
| 34701.W0224 | Stainless | Pad | M24 | 60 | 45 | 9.5 | 19.0 | - | - | 36 | 65 | 52 | 462 | |||||||||||||||||||
£ 66.24 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad d1 M24 d2 60 h1
≈ 45 h2 9.5 h3 19.0 l1 - l2 - A/F 36 Static load steel
max.
kN 65 Static load stainless
max.
kN 52 Weight
g 462 | ||||||||||||||||||||||||||||||||
| 34701.W0410 | Steel | Pad and Bolt | M 6 | 20 | 14 | 2.5 | - | 60 | 57.0 | 10 | 10 | 8 | 29 | |||||||||||||||||||
£ 21.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M 6 d2 20 h1
≈ 14 h2 2.5 h3 - l1 60 l2 57.0 A/F 10 Static load steel
max.
kN 10 Static load stainless
max.
kN 8 Weight
g 29 | ||||||||||||||||||||||||||||||||
| 34701.W0422 | Steel | Pad and Bolt | M 8 | 25 | 18 | 4.0 | - | 80 | 76.0 | 13 | 18 | 14 | 66 | |||||||||||||||||||
£ 21.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M 8 d2 25 h1
≈ 18 h2 4.0 h3 - l1 80 l2 76.0 A/F 13 Static load steel
max.
kN 18 Static load stainless
max.
kN 14 Weight
g 66 | ||||||||||||||||||||||||||||||||
| 34701.W0438 | Steel | Pad and Bolt | M10 | 32 | 22 | 5.0 | - | 100 | 95.5 | 17 | 20 | 16 | 133 | |||||||||||||||||||
£ 26.62 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M10 d2 32 h1
≈ 22 h2 5.0 h3 - l1 100 l2 95.5 A/F 17 Static load steel
max.
kN 20 Static load stainless
max.
kN 16 Weight
g 133 | ||||||||||||||||||||||||||||||||
| 34701.W0442 | Steel | Pad and Bolt | M10 | 32 | 22 | 5.0 | - | 150 | 145.5 | 17 | 20 | 16 | 159 | |||||||||||||||||||
£ 29.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M10 d2 32 h1
≈ 22 h2 5.0 h3 - l1 150 l2 145.5 A/F 17 Static load steel
max.
kN 20 Static load stainless
max.
kN 16 Weight
g 159 | ||||||||||||||||||||||||||||||||
| 34701.W0452 | Steel | Pad and Bolt | M12 | 40 | 26 | 6.0 | - | 100 | 94.5 | 19 | 35 | 28 | 211 | |||||||||||||||||||
£ 30.32 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M12 d2 40 h1
≈ 26 h2 6.0 h3 - l1 100 l2 94.5 A/F 19 Static load steel
max.
kN 35 Static load stainless
max.
kN 28 Weight
g 211 | ||||||||||||||||||||||||||||||||
| 34701.W0456 | Steel | Pad and Bolt | M12 | 40 | 26 | 6.0 | - | 150 | 144.5 | 19 | 35 | 28 | 247 | |||||||||||||||||||
£ 35.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M12 d2 40 h1
≈ 26 h2 6.0 h3 - l1 150 l2 144.5 A/F 19 Static load steel
max.
kN 35 Static load stainless
max.
kN 28 Weight
g 247 | ||||||||||||||||||||||||||||||||
| 34701.W0468 | Steel | Pad and Bolt | M16 | 50 | 32 | 7.0 | - | 100 | 94.0 | 24 | 45 | 36 | 407 | |||||||||||||||||||
£ 40.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M16 d2 50 h1
≈ 32 h2 7.0 h3 - l1 100 l2 94.0 A/F 24 Static load steel
max.
kN 45 Static load stainless
max.
kN 36 Weight
g 407 | ||||||||||||||||||||||||||||||||
| 34701.W0472 | Steel | Pad and Bolt | M16 | 50 | 32 | 7.0 | - | 200 | 194.0 | 24 | 45 | 36 | 540 | |||||||||||||||||||
£ 47.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M16 d2 50 h1
≈ 32 h2 7.0 h3 - l1 200 l2 194.0 A/F 24 Static load steel
max.
kN 45 Static load stainless
max.
kN 36 Weight
g 540 | ||||||||||||||||||||||||||||||||
| 34701.W0482 | Steel | Pad and Bolt | M20 | 60 | 42 | 8.0 | - | 100 | 92.5 | 30 | 55 | 44 | 722 | |||||||||||||||||||
£ 60.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M20 d2 60 h1
≈ 42 h2 8.0 h3 - l1 100 l2 92.5 A/F 30 Static load steel
max.
kN 55 Static load stainless
max.
kN 44 Weight
g 722 | ||||||||||||||||||||||||||||||||
| 34701.W0488 | Steel | Pad and Bolt | M20 | 60 | 42 | 8.0 | - | 200 | 192.5 | 30 | 55 | 44 | 924 | |||||||||||||||||||
£ 67.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M20 d2 60 h1
≈ 42 h2 8.0 h3 - l1 200 l2 192.5 A/F 30 Static load steel
max.
kN 55 Static load stainless
max.
kN 44 Weight
g 924 | ||||||||||||||||||||||||||||||||
| 34701.W0495 | Steel | Pad and Bolt | M24 | 60 | 45 | 9.5 | - | 100 | 91.0 | 36 | 65 | 52 | 935 | |||||||||||||||||||
£ 66.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M24 d2 60 h1
≈ 45 h2 9.5 h3 - l1 100 l2 91.0 A/F 36 Static load steel
max.
kN 65 Static load stainless
max.
kN 52 Weight
g 935 | ||||||||||||||||||||||||||||||||
| 34701.W0498 | Steel | Pad and Bolt | M24 | 60 | 45 | 9.5 | - | 200 | 191.0 | 36 | 65 | 52 | 1231 | |||||||||||||||||||
£ 76.69 per unit (click for quantity discounts) Ready to despatch 47 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M24 d2 60 h1
≈ 45 h2 9.5 h3 - l1 200 l2 191.0 A/F 36 Static load steel
max.
kN 65 Static load stainless
max.
kN 52 Weight
g 1231 | ||||||||||||||||||||||||||||||||
| 34701.W0610 | Stainless | Pad and Bolt | M 6 | 20 | 14 | 2.5 | - | 60 | 57.0 | 10 | 10 | 8 | 29 | |||||||||||||||||||
£ 26.12 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M 6 d2 20 h1
≈ 14 h2 2.5 h3 - l1 60 l2 57.0 A/F 10 Static load steel
max.
kN 10 Static load stainless
max.
kN 8 Weight
g 29 | ||||||||||||||||||||||||||||||||
| 34701.W0622 | Stainless | Pad and Bolt | M 8 | 25 | 18 | 4.0 | - | 80 | 76.0 | 13 | 18 | 14 | 66 | |||||||||||||||||||
£ 28.01 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M 8 d2 25 h1
≈ 18 h2 4.0 h3 - l1 80 l2 76.0 A/F 13 Static load steel
max.
kN 18 Static load stainless
max.
kN 14 Weight
g 66 | ||||||||||||||||||||||||||||||||
| 34701.W0638 | Stainless | Pad and Bolt | M10 | 32 | 22 | 5.0 | - | 100 | 95.5 | 17 | 20 | 16 | 133 | |||||||||||||||||||
£ 35.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M10 d2 32 h1
≈ 22 h2 5.0 h3 - l1 100 l2 95.5 A/F 17 Static load steel
max.
kN 20 Static load stainless
max.
kN 16 Weight
g 133 | ||||||||||||||||||||||||||||||||
| 34701.W0642 | Stainless | Pad and Bolt | M10 | 32 | 22 | 5.0 | - | 150 | 145.5 | 17 | 20 | 16 | 159 | |||||||||||||||||||
£ 41.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M10 d2 32 h1
≈ 22 h2 5.0 h3 - l1 150 l2 145.5 A/F 17 Static load steel
max.
kN 20 Static load stainless
max.
kN 16 Weight
g 159 | ||||||||||||||||||||||||||||||||
| 34701.W0652 | Stainless | Pad and Bolt | M12 | 40 | 26 | 6.0 | - | 100 | 94.5 | 19 | 35 | 28 | 211 | |||||||||||||||||||
£ 43.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M12 d2 40 h1
≈ 26 h2 6.0 h3 - l1 100 l2 94.5 A/F 19 Static load steel
max.
kN 35 Static load stainless
max.
kN 28 Weight
g 211 | ||||||||||||||||||||||||||||||||
| 34701.W0656 | Stainless | Pad and Bolt | M12 | 40 | 26 | 6.0 | - | 150 | 144.5 | 19 | 35 | 28 | 247 | |||||||||||||||||||
£ 48.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M12 d2 40 h1
≈ 26 h2 6.0 h3 - l1 150 l2 144.5 A/F 19 Static load steel
max.
kN 35 Static load stainless
max.
kN 28 Weight
g 247 | ||||||||||||||||||||||||||||||||
| 34701.W0668 | Stainless | Pad and Bolt | M16 | 50 | 32 | 7.0 | - | 100 | 94.0 | 24 | 45 | 36 | 407 | |||||||||||||||||||
£ 61.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M16 d2 50 h1
≈ 32 h2 7.0 h3 - l1 100 l2 94.0 A/F 24 Static load steel
max.
kN 45 Static load stainless
max.
kN 36 Weight
g 407 | ||||||||||||||||||||||||||||||||
| 34701.W0672 | Stainless | Pad and Bolt | M16 | 50 | 32 | 7.0 | - | 200 | 194.0 | 24 | 45 | 36 | 540 | |||||||||||||||||||
£ 73.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M16 d2 50 h1
≈ 32 h2 7.0 h3 - l1 200 l2 194.0 A/F 24 Static load steel
max.
kN 45 Static load stainless
max.
kN 36 Weight
g 540 | ||||||||||||||||||||||||||||||||
| 34701.W0682 | Stainless | Pad and Bolt | M20 | 60 | 42 | 8.0 | - | 100 | 92.5 | 30 | 55 | 44 | 722 | |||||||||||||||||||
£ 82.21 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M20 d2 60 h1
≈ 42 h2 8.0 h3 - l1 100 l2 92.5 A/F 30 Static load steel
max.
kN 55 Static load stainless
max.
kN 44 Weight
g 722 | ||||||||||||||||||||||||||||||||
| 34701.W0688 | Stainless | Pad and Bolt | M20 | 60 | 42 | 8.0 | - | 200 | 192.5 | 30 | 55 | 44 | 924 | |||||||||||||||||||
£ 95.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M20 d2 60 h1
≈ 42 h2 8.0 h3 - l1 200 l2 192.5 A/F 30 Static load steel
max.
kN 55 Static load stainless
max.
kN 44 Weight
g 924 | ||||||||||||||||||||||||||||||||
| 34701.W0695 | Stainless | Pad and Bolt | M24 | 60 | 45 | 9.5 | - | 100 | 91.0 | 36 | 65 | 52 | 935 | |||||||||||||||||||
£ 98.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M24 d2 60 h1
≈ 45 h2 9.5 h3 - l1 100 l2 91.0 A/F 36 Static load steel
max.
kN 65 Static load stainless
max.
kN 52 Weight
g 935 | ||||||||||||||||||||||||||||||||
| 34701.W0698 | Stainless | Pad and Bolt | M24 | 60 | 45 | 9.5 | - | 200 | 191.0 | 36 | 65 | 52 | 1231 | |||||||||||||||||||
£ 112.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Type Pad and Bolt d1 M24 d2 60 h1
≈ 45 h2 9.5 h3 - l1 200 l2 191.0 A/F 36 Static load steel
max.
kN 65 Static load stainless
max.
kN 52 Weight
g 1231 | ||||||||||||||||||||||||||||||||
Steel type-
Pad: heat-treated, C35Pbk (ETG100) tempered (800-1000 N/mm²), blackened.
Ball: free cutting steel, 11SMnPn30k (1.0718) - ball hardened (550±50HV10), blackened.
Ball with bolt: heat-treated steel, blackened.
Lock nut: Steel blackened, DIN 934/ISO 4032.
Stainless type-
Pad: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.4305 (AISI 303).
Ball with bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2, DIN 934/ISO 4032.
To be used as feet and thrust pads.