Price & Availability | Article | d1 | d2 | d3 | d4 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34717.W1400 | M14 | 80 | 62 | 10.5 | 50 | 70 | 20 | 11.5 | 14 | 20 | |||||||||||||||||||
£ 36.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 80 d3 62 d4 10.5 l 50 h1 70 h2 20 h3 11.5 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34717.W1401 | M14 | 80 | 62 | 10.5 | 100 | 120 | 20 | 11.5 | 14 | 20 | |||||||||||||||||||
£ 38.99 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 80 d3 62 d4 10.5 l 100 h1 120 h2 20 h3 11.5 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34717.W1402 | M14 | 80 | 62 | 10.5 | 150 | 170 | 20 | 11.5 | 14 | 20 | |||||||||||||||||||
£ 47.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M14 d2 80 d3 62 d4 10.5 l 150 h1 170 h2 20 h3 11.5 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||||
34717.W1600 | M16 | 120 | 62 | 12.5 | 75 | 104 | 29 | 16.5 | 17 | 40 | |||||||||||||||||||
£ 85.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 120 d3 62 d4 12.5 l 75 h1 104 h2 29 h3 16.5 A/F 17 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34717.W1601 | M16 | 120 | 62 | 12.5 | 100 | 129 | 29 | 16.5 | 17 | 40 | |||||||||||||||||||
£ 96.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 d2 120 d3 62 d4 12.5 l 100 h1 129 h2 29 h3 16.5 A/F 17 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34717.W1602 | M16 | 120 | 62 | 12.5 | 150 | 179 | 29 | 16.5 | 17 | 40 | |||||||||||||||||||
£ 98.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 d2 120 d3 62 d4 12.5 l 150 h1 179 h2 29 h3 16.5 A/F 17 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34717.W2000 | M20 | 120 | 62 | 12.5 | 75 | 104 | 29 | 16.5 | 17 | 40 | |||||||||||||||||||
£ 97.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 120 d3 62 d4 12.5 l 75 h1 104 h2 29 h3 16.5 A/F 17 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34717.W2001 | M20 | 120 | 62 | 12.5 | 125 | 154 | 29 | 16.5 | 17 | 40 | |||||||||||||||||||
£ 102.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 120 d3 62 d4 12.5 l 125 h1 154 h2 29 h3 16.5 A/F 17 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34717.W2002 | M20 | 120 | 62 | 12.5 | 175 | 204 | 29 | 16.5 | 17 | 40 | |||||||||||||||||||
£ 97.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 120 d3 62 d4 12.5 l 175 h1 204 h2 29 h3 16.5 A/F 17 Load
max.
kN 40 | |||||||||||||||||||||||||||||
34717.W2400 | M24 | 120 | 62 | 12.5 | 100 | 130 | 30 | 16.5 | 20 | 45 | |||||||||||||||||||
£ 105.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 120 d3 62 d4 12.5 l 100 h1 130 h2 30 h3 16.5 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34717.W2401 | M24 | 120 | 62 | 12.5 | 150 | 180 | 30 | 16.5 | 20 | 45 | |||||||||||||||||||
£ 111.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 120 d3 62 d4 12.5 l 150 h1 180 h2 30 h3 16.5 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34717.W2402 | M24 | 120 | 62 | 12.5 | 200 | 230 | 30 | 16.5 | 20 | 45 | |||||||||||||||||||
£ 120.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 120 d3 62 d4 12.5 l 200 h1 230 h2 30 h3 16.5 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34717.W3000 | M30 | 120 | 62 | 12.5 | 125 | 155 | 30 | 16.5 | 26 | 45 | |||||||||||||||||||
£ 128.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 120 d3 62 d4 12.5 l 125 h1 155 h2 30 h3 16.5 A/F 26 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34717.W3001 | M30 | 120 | 62 | 12.5 | 175 | 205 | 30 | 16.5 | 26 | 45 | |||||||||||||||||||
£ 190.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M30 d2 120 d3 62 d4 12.5 l 175 h1 205 h2 30 h3 16.5 A/F 26 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34717.W3002 | M30 | 120 | 62 | 12.5 | 225 | 255 | 30 | 16.5 | 26 | 45 | |||||||||||||||||||
£ 204.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 120 d3 62 d4 12.5 l 225 h1 255 h2 30 h3 16.5 A/F 26 Load
max.
kN 45 | |||||||||||||||||||||||||||||
34717.W2003 | M20 | 150 | 62 | 12.5 | 75 | 104 | 29 | 16.5 | 17 | 50 | |||||||||||||||||||
£ 143.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 150 d3 62 d4 12.5 l 75 h1 104 h2 29 h3 16.5 A/F 17 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34717.W2004 | M20 | 150 | 62 | 12.5 | 125 | 154 | 29 | 16.5 | 17 | 50 | |||||||||||||||||||
£ 150.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 150 d3 62 d4 12.5 l 125 h1 154 h2 29 h3 16.5 A/F 17 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34717.W2005 | M20 | 150 | 62 | 12.5 | 175 | 204 | 29 | 16.5 | 17 | 50 | |||||||||||||||||||
£ 157.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 150 d3 62 d4 12.5 l 175 h1 204 h2 29 h3 16.5 A/F 17 Load
max.
kN 50 | |||||||||||||||||||||||||||||
34717.W2403 | M24 | 150 | 62 | 12.5 | 100 | 130 | 30 | 16.5 | 20 | 55 | |||||||||||||||||||
£ 154.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 150 d3 62 d4 12.5 l 100 h1 130 h2 30 h3 16.5 A/F 20 Load
max.
kN 55 | |||||||||||||||||||||||||||||
34717.W2404 | M24 | 150 | 62 | 12.5 | 150 | 180 | 30 | 16.5 | 20 | 55 | |||||||||||||||||||
£ 163.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 150 d3 62 d4 12.5 l 150 h1 180 h2 30 h3 16.5 A/F 20 Load
max.
kN 55 | |||||||||||||||||||||||||||||
34717.W2405 | M24 | 150 | 62 | 12.5 | 200 | 230 | 30 | 16.5 | 20 | 55 | |||||||||||||||||||
£ 173.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 150 d3 62 d4 12.5 l 200 h1 230 h2 30 h3 16.5 A/F 20 Load
max.
kN 55 |
Stainless steel (AISI 304).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.